×

SparkFun will be closed on Tuesday, December 24th, and Wednesday, December 25th, in observance of the Christmas holiday. Any orders qualifying for same day shipping placed after 2:00 p.m. (MST) on Monday, December 23rd, will be processed on Thursday, December 26th, when we return to regular business hours. Wishing you a safe and happy holiday from all of us at SparkFun!

Please note - we will not be available for Local Pick up orders from December 24th-December 27th. If you place an order for Local Pick-Up we will have those ready on Monday, December 30th.

Super Capacitor - Low ESR - 1F/2.5V

Yes you read that correctly - 1 Farad capacitor. This small cap can be charged up and then slowly dissapated running an entire system for hours. Combine two in series for 0.5F/5V. Do not over voltage or reverse polarize these capacitors.

Super Capacitor - Low ESR - 1F/2.5V Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

2 Soldering

Skill Level: Rookie - The number of pins increases, and you will have to determine polarity of components and some of the components might be a bit trickier or close together. You might need solder wick or flux.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • scurrier / about 12 years ago / 2

    Is it just me, or does the life of 1000 hrs at 30% capacitance change and the storage of 1000 hrs at 30% capacitance change seem like a very short amount of time?

    • Kamiquasi / about 12 years ago / 2

      It's not great, but just to make sure you're not mis-reading that.. after 1000 hours at 2.5V in a 60°C environment, it lost at most 30% of its capacitance. You should get much better performance at room temperature and below the rated 2.5V. Note that the tolerance is also pretty broad.. -20% to +80%, itself. If you need a more accurate and stable capacitance, these probably shouldn't be your first choice :) If you just want to use them as intended - as a reasonably reliable power source that charges up in no time and can then keep a system running (e.g. a microcontroller + some sensors in standby) for a good while or just as an emergency back-up in intermittent power loss situations - it shouldn't be a problem.

      • Member #549694 / about 10 years ago / 1

        I went poking around... Super Capacitors have pretty lousy tolerances generally. I struggled to find a supercap with +- 10% tolerance (they are rare but they are out there.)

  • stevenvh17 / about 10 years ago / 1

    Placing these in series for 5V operation, as suggested in the description, should be done with care. The datasheet mentions -20%/+80% tolerance. Worst case this would mean one capacitor would get 3.5V (!) and the other 1.5V. Not a good idea. The differences will probably not that big, especially when you have two capacitors from the same production batch, but note that any difference in capacitance will cause a higher than 2.5V on one of the capacitors.

  • Member #327803 / about 12 years ago / 1

    Is there a problem if we charge this super capacitor to 2.7V? I am using a 2.7V Zener diode so the output is a little bit higher than the operating voltage of this super capacitor.

    • yes, 2.5V is the absolute maximum.

    • PointyOintment / about 10 years ago / 1

      It might work to put a diode in series with the capacitor's charge path to drop the voltage a little bit. You could probably find a Schottky diode with the right forward voltage drop pretty easily. This does mean, of course, that whatever's being powered by the capacitor has to be able to run off of 2.5 V (and even less—capacitors do not maintain voltage at all while discharging).

  • Member #246107 / about 13 years ago / 1

    Replaced two SUPER Capacitors, with two COM-10068 in an MTH SD70ACE HO Scale Locomotive, worked perfectly. The locomotive now retains all memory settings for sound and cab number. Will be ordering more soon!

  • ThomasFletcher / about 13 years ago / 1

    Any schematics of this be charged by solar cells and providing power to a microcontroller?

  • Heffo / about 14 years ago / 1

    What kind of discharge rate do you get on these?
    Can you discharge it through a single copper strand from a single conductor from a mains power cable and have the strand glow red hot?
    If so, I'LL TAKE SIX!!

    • WimL / about 14 years ago / 4

      If the strand is fine enough, sure.
      The ESR is ~0.1 ohm, so to couple well to the wire, the wire will need to have higher resistance than that. And it stores ~4 joules energy, so to glow red-hot you'll need a pretty low-mass wire (0.39 J/gK for copper, so you have about 10 gK to work with to get your temperature rise of around 650 K). Happily for you, both of these restrictions point towards using as fine a copper strand as you can find. 40 gauge or finer, it looks like. I think vacuum-cleaner mains cables tend to be made of fairly fine stranded wire, though maybe not as fine as 40ga.
      Have fun!

      • PointyOintment / about 10 years ago / 1

        If you put backslashes before those asterisks, they'll show up correctly.

Customer Reviews

No reviews yet.