Conductive Fabric - Remnant Ripstop

Replacement: None. We don't have any more of these and we will not be getting any more. This page is for reference only.

**Note: **These are remnants, leftovers from cutting large bolts of fabric. They will roughly equal a 12 x 13" square. Expect various pieces, poor cuts, frayed ends, etc. If you need small pieces or just want to play with the fabric, this is for you.

This is a conductive knit fabric for use in e-textiles. It is similar in feel to a nylon ripstop material. It is highly conductive with a surface resistivity of < 1 ohm/sq. This is a great add-on to any LilyPad project.

If you aren't sure what to do with conductive fabrics, you have to check out the Wearable Toy Piano, as well as some of the other cool Instructables.

  • It's conductive!
  • Easily sew electronic features into your next project
  • Great for use with the LilyPad
  • 12 x 13" (304.8 x 330.2 mm)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.