Gyro Breakout Board - LPY530AL Dual 300/s

Replacement: None. There is no direct replacement for this board. This page is for reference only.

This is a breakout board for the ST's dual-axis LPY530AL gyro. The LPY530AL measures angular velocity along the pitch and yaw axes with a full scale of ±300°/s. Two different analog outputs are provided for both the x- and z- axes - one 1x amplified and the other 4x amplified.

A regulated voltage between 2.7 and 3.6VDC should be supplied to the power pins. We have the filtering circuits all set up; you'll just need to connect the outputs to an ADC, and you're ready to go.

This breakout board includes the gyro and all necessary filtering capacitors as shown. The 1x and 4x amplified outputs of both axes are connected to the 0.1" pitch headers, along with the power-down, self-test, high-pass filter reset, and power pins.

Not sure which gyro is right for you? Our Accelerometer and Gyro Buying Guide might help!

Replaces:SEN-09423

  • 2.7 to 3.6VDC power supply
  • Dual axis, pitch and yaw sensing
  • 1x and 4x amplified outputs for each axis
  • Low power consumption
  • All necessary filtering components included
  • Access to power-down, self-test, and high-pass filter reset pins
  • 0.6x0.7"

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #31000 / about 14 years ago / 1

    What is the changelog from the previous version? I have the previous version.

Customer Reviews

No reviews yet.