Watertight Battery Holder - 3 x AA

Replacement: None. We're not selling these battery holders anymore. This page is for reference only.

The watertight battery holder holds 3 AA batteries and has o-ring seals at both ends. It also has a universal mounting that can either strap to a pole (such as a bike frame) or screw to a flat surface. It has 2 pairs of power leads coming from the main body and two mating connectors as shown in the picture. There is a plug that seals one of the leads if you only plan on using one.

Batteries not included.

  • Main battery holder
  • 2 power leads with connectors
  • 1 plug for weather sealing unused connector
  • 5 zip-ties
  • Holds 3x AA batteries
  • Watertight main body
  • 2 power leads with watertight connections

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #278224 / about 12 years ago / 1

    Do you sell the connector leads? I have a bunch of these from monkey lights that I have paired up and would like to use them for projects.

    • Member #451117 / about 12 years ago / 1

      I'm also curious about additional connector leads. It would be great if I could swap my power pack to all of my lights and I could also convert my rechargeable packs to the same connector as well.

      Oh yeah, and this mounts great on the underside of your stem, nice and out of the way.

  • girlinmotio / about 12 years ago / 1

    I built a 5v boost regulator for this pack, which replaces the empty board in the non-serviceable end. More here:

    http://matthews-electrons.tumblr.com/post/33046551882/whats-better-than-a-watertight-battery-case

    • CF / about 12 years ago / 1

      Very nice! Are you going to post more info about this on your site?

      • girlinmotio / about 12 years ago / 1

        Here's a link to the design files (Eagle schematic & layout) along with the PSD files for the board artwork. I use the pre-sensitized photo boards.

        https://docs.google.com/open?id=0B0X5HsuhLYzAWHBBSEJNbnJEOUU

        The Sipex part is in Eagle already (download Sipex Custom from Eagles site). The other parts are from Sparkfun's LBR.

  • Member #371732 / about 12 years ago / 1

    This is almost exactly what im looking for. I only have one question, and that is, is there an on/off switch. If not can one be installed?

    • Kamiquasi / about 12 years ago / 1

      There's no on/off switch on the device itself, but you can always install a switch between your device and the leads coming from the device.

  • Member #261765 / about 13 years ago / 1

    will you be getting more?

  • doesnotreallymatter / about 13 years ago / 1

    Was wondering whether this would work connected to a solar panel on one plug and small pump on the other. Would that work to charge the batteries and power the device?

  • SomeGuy123 / about 14 years ago / 1

    Someone should make a weatherproof LiPo case.

  • SlyVixsky / about 14 years ago / 1

    hmm... has anyone tested the "1m for 15 minutes" waterproof?

  • SlyVixsky / about 14 years ago / 1

    Can I assumed this case follows the normal standard of connecting the 3 cells in series, for a nominal output of 4.5V?

  • Shifted / about 14 years ago / 1

    Is this water proof, splash proof, or water tight? If it's water tight, to what depth? Would be cool for little ROV projects if we knew what depth we could go to.

    • Monkeylectric / about 14 years ago / 1

      It is IP67 out of the box, we spec it for 10 minutes at 1 meter depth. If you use some silicone caulk to coat the threads on both ends then it probably could do 3 meters indefinitely. i'll take some of them with me next time i go diving to see if it can handle anything more than that :)
      -dan-

Customer Reviews

No reviews yet.