RGB LED Strip - 60 LED/m - 5m

Replacement: None. We are no longer carrying these RGB LED strips in our catalog. This page is for reference only.

These LED strips contain 60 RGB LEDs per meter. The strips have a self-adhesive backing that you can use to stick the strip to cabinets, enclosures or the dash in your car (probably not recommended). They include current limiting resistors, so just add 12 volts and you're good to go.

Oh, and did we mention they are waterproof? They are IP66 rated which means they can handle a pretty good soaking of water.

Note: These come in 5m segments on a reel. They are preterminated with wires, as shown in the pictures.

Note: We just realized the green and blue labels have been swapped.

RGB LED Strip - 60 LED/m - 5m Product Help and Resources

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

1 Programming

Skill Level: Noob - Programming will be limited to basic drag and drop interfaces like ModKit or Scratch. You won't be writing code, but you will still need to understand some basics of interfacing with hardware. If you?re just using a sensor, it's output is analog.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Atomic / about 12 years ago / 1

    Any chance we could get typical wavelength values for the 3 colours? I couldn't see that info in the data sheet.

  • Nerdrobin / about 13 years ago / 1

    For those who are interested, here's a video I made with three of these strips around the ceiling of my apartment. I am using an attiny2312a for generating the PWM. The outputs are connected to a RGB LED amplifier for high current driving. These amplifiers make this easy since they have optoisolated inputs which allow a low current drive of the high current outputs. The light output from three of these strips is enough to light my apartment to a very usable level, especially when all three channels are on full giving white.

  • sx3wiz / about 13 years ago / 1

    This is probably a very stupid question but I didn't see it anywhere. Are these common anode or cathode?

    • From the datasheet (now linked):

      note: RGB Led strip is a 4 wire common anode polarity product.

    • JRad / about 13 years ago / 1

      Not a stupid question at all since I can't see it anywhere either. I have a similar LED strip and it's common Anode (+12V). Common anode is easier to drive, since you just ground the R,G,B pins with a MOSFET to turn each colour on.

  • rmd6502 / about 13 years ago / 1

    Dumb newbie question: The datasheet says current per 3 LEDs is 60mA - so 3 LEDs red channel only is 20mA or 60? Also, if the total is 60, is it 20+20+20 or some other distribution of current?

  • Member #50023 / about 13 years ago / 1

    Hello -- is there a Lens, similar to this:

    http://www.gelighting.com/eu/resources/literature_library/prod_tech_pub/downloads/Tetra_Contour_Data_Sheet.pdf

    that can fit over this tape to make something that looks like neon?? any ideas? any tubing?

  • Member #84737 / about 13 years ago / 1

    Any one tried to PWM these?
    Do they behave well or they flicker?

    • JRad / about 13 years ago / 1

      Flickering is due to the PWM driver, not the LEDs. You need to increase the PWM frequency to remove flicker.

  • Monsterdude / about 14 years ago / 1

    How strong is the self-adhesive backing? I'd like to put some strips up on a wall, but they will eventually have to come down, preferably without any problem or noticable damage.

    • It's a 3M adhesive, and it's pretty good. I'd say it's better than regular 'invisible' tape, but not quite up there with a super strong adhesive. I've used them as under-counter lighting and they stay stuck well (as long as there's a flat surface). I can't say they'd damage a wall, but I would guess they wouldn't.

  • dreamlayers / about 14 years ago / 1

    The datasheet link is broken. There's no href attribute. Is this the same product as http://www.sparkfun.com/products/10259 , except that this is a 5m length? A datasheet is available there.

  • Kirk R / about 14 years ago / 1

    So is it made up of smaller sections, that I could cut apart if required and they would still function correctly?

  • Tom.Arthur / about 14 years ago / 1

    Has anyone tried controlling this strip with the BlinkM MaxM controller?

    • urbanvisuals / about 14 years ago / 1

      I've used comparable strips with a BlinkM MaxM without a problem, depending on how long of a strip you wish to use.
      The BlinkM MaxM is rated for 3A (total or per channel?) while 5 metres of these 60 led/m strips running full white should draw 2A per channel (72 watts).
      Typically these should be cuttable every 3 LEDs

  • +5V / about 14 years ago / 1

    hi there,
    is there a reason you got 12V?
    would be very nice to have a 24V version, so i need half the current for the stripe.

  • Rune Warhuus / about 14 years ago / 1

    You are no doubt working on it, but some specs would be great :-) Like type of LED, power consumption per meter, lumens per color, and manufacturer.
    Are the LED's on these 5050's ?

  • doobie / about 14 years ago / 1

    Can you control each LED individually? Any specs or snips of code?

    • Klone38 / about 14 years ago / 3

      Of course you can. Just rip out the 12v wire the add a individual 12v wire to each led. your only problem after that is how to control all 303 wires on the 5 meter length.

    • dreamlayers / about 14 years ago / 2

      It would be a pain to modify this to control each LED individually. It's not worth it when you can instead get a LED strip which already allows this: http://www.sparkfun.com/products/10312

    • SomeGuy123 / about 14 years ago / 1

      You could cut it up into segments and solder on some wire if you wanted to control each LED individually (Or segments of LEDs).

    • no, each LED is not addressable. Think of it as one long RGB LED. You can of course control the blending of the three, but not each individual. These would be controlled the same way you would control any RGB LED, but at 12V.

Customer Reviews

No reviews yet.