Heatsink and Fan - 40mm

Replacement: None. It's time for this product to step aside and make room in the catalog for even more cool stuff. This page is for reference only.

This heatsink and fan combo was originally designed to work with the north-bridge chip on a computer motherboard, but can be used for any smaller ICs. Instead of having them sit in the corner to cool off, use this heatsink and fan instead. The 40mm fan runs at 4500 RPM at 12V. It has an RPM signal wire for sensing fan speed as well as two connectors for power.

The heatsink measures 37x37mm at the base and is 35mm tall. Overall (with the height of the fan) the combo is 46mm tall. The fan itself is about 11mm tall.

  • 12VDC fan
  • 23dB fan noise
  • 6.97 CFM
  • 4500 RPM fan speed

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • fugalster / about 13 years ago / 1

    What does the speed sensor wire output? I imaging a square wave, but at what voltage?

    • If it's anything like a standard pc fan, and I would imagine it is, it just a hall sensor output that pulls up to the input voltage twice per rotation.

      So yes, a square wave between ground and V+ at a frequency of (RPM*2)Hz.

      Perhaps the SF guys can put this up top.

  • fugalster / about 13 years ago / 1

    What does the speed sensor wire output? I imaging a square wave, but at what voltage?

  • CarlM / about 14 years ago / 1

    Hi. I bought this and find it works well with the TEC. However I would NOT recommend using the thermal tape - you lose the conductivity. What is that brown paste that comes with it ???

    • Klone38 / about 14 years ago / 1

      That brown paste is heat sink compound. you put it on top of your chip then you place the heatsink onto the paste covered chip. it is there for thermal conductivity so the heat the chip generates gets passed to the heatsink to be dissapated.

      • CarlM / about 13 years ago / 1

        Thanks Klone! Much appreciated. I bought the $2 Heat Sink Compound from here instead. However, this white goo is not drying. It has been wet for two weeks now. There must be something that I am missing. I will try wiping it off and replace with the brown paste. Trying to glue the TEC cooler to this Heat Sink & Fan.

        • MikeGrusin / about 13 years ago * / 1

          Heat sink compound is designed to not dry out; by staying liquid it maintains good thermal contact with the two surfaces. Because it doesn't stick things together, you need another method of holding the surfaces together such as bolts, springs, etc.
          We've used the thermal tape with good results, but if that didn't work for you, you might try a thermal glue or epoxy (DigiKey et.al.)

  • Cap'n Matt / about 14 years ago / 1

    Any good suggestions on how to mount this? I'd like to use it (x2) on a couple of FPGA's.

  • Hyratel / about 14 years ago / 1

    maxiumum TDP handling of this HSF?

  • millerjon / about 14 years ago / 1

    This would be perfect with the Thermoelectric Cooler!

    • MikeGrusin / about 14 years ago / 1

      The TEC really needs a much larger heatsink to handle all the heat it generates.

  • mbrown9412 / about 14 years ago / 1

    23db - isn't that a little loud, or do I need to look at my decibel rating system chart again?

    • SomeGuy123 / about 13 years ago * / 1

      That's pretty quiet.

    • it's about ambient room noise, but a quiet room will be much quieter. you could hear it going in a library, but never hear it in an office.

    • Draxssab / about 14 years ago / 1

      Yes it's a little loud in a quiet room, but it's at max RPM. I dare you to make a control circuit to regulate fan speed according to the temperature of the chip ;)

      • mbrown9412 / about 14 years ago / 1

        That would probably work - it would also be a fun challenge

  • BT / about 14 years ago * / 1

    Hmm... About the size of your 40mm peltier cooler. Personal beverage can chiller, here I come! You don't mention the peely sheet in the picture. What's that? Thermal compound sheet?

    • the sheet is a self-adhesive thermal pad. I wouldn't recommend it with the peltier, it's not powerful enough. the peltier gets cold, then slowly starts to warm up. it only works effectively if the peltier is at 5v, but then it doesn't cool very much.

    • BBB / about 14 years ago / 1

      While I'm all for DIY, look up "Princess Can Cooler and Warmer - MR-103" before you start. Its about $25 and works well, although you might have to supply your own AC adapter.

  • mman1506 / about 14 years ago / 1

    hmmmm?? height o the fan

Customer Reviews

No reviews yet.