ADH8066 Breakout

Replacement: None. The ADH8066 module is no longer being produced so we are no longer carrying this breakout board in our catalog. This page is for reference only.

This is a simple breakout board for our ADH8066 miniature, quad-band GSM module. Standard 0.1" spaced headers allow easy access to a full range of functionality.

The ADH8066 is a miniature, quad-band GSM 850/EGSM 900/DCS 1800/PCS 1900 module, which can be integrated into a great number of wireless projects. You can use this module to accomplish almost anything a normal cell phone can - SMS text messages, GSM/GPRS, TCP/IP, and more! It also includes a SIM card socket on the back!

Note: You get the breakout board only. Check below for the ADH8066 module, which is sold separately.

Note: If you are having problems getting this wired up correctly, try looking at the links below. They show the board connected to a 3.3V FTDI board for communication over a terminal program, but could easily be interfaced with an Arduino following the same schematic.

Note: This module can pull up to 2A during transmission. In order to prevent issues in your project, be sure to use an appropriate power supply that can source a larger amount of current. It also helps to make proper use of decoupling capacitors to prevent power issues.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • gouky / about 13 years ago / 2

    Is the example photo correct? I found a possible error (the resistor from the switch should be connected to ~3.8V according to the schematic, and it's instead connected to ground... although it's partially blocked by a white cable, so that may be an incorrect assumption from my part). Also, are the leds 3.3V? In theory the power from the module is ~3V, but that's not what I'm reading. Thanks! J

    • gouky / about 13 years ago / 1

      Yes, the example is correct :) And the leds are probably 1.7v.

  • Member #233369 / about 13 years ago / 2

    hi, anyone can tell me where to plug in Antenna on this breakout board? Thanks.

  • Any chance of getting those back? If not, is there somewhere I can buy them?

    Is there a replacement product for this?

    Thanks

    • Unfortunately, the module has been EOL'ed so we will not be producing any more. However, you may find some still floating around with our Distributors, or you could use the Eagle files posted above to get your own pcbs printed and populate them at home.

      • Ah, okay.

        and are there any alternatives to that module besides SM5100B (which is expensive).

        • If you are just looking for the module, we did get a bit more stock in on the ADH8066 itself, along with the Evaluation board for it, but we won't be producing any more of these breakout boards. Otherwise, those are currently the only cellular modules we have. We are working on getting more modules in, including ones that are 3G compatible.

  • Member #448884 / about 11 years ago / 1

    Hello, I want to use this break out board conected directly with a micro controller PIC18F4550 is there anything i should do different from the example schematic? execp for the part that i wont use and FTDI because I want to use the uart directly ?? thanks

  • Member #404557 / about 11 years ago / 1

    I conected my breakout like the picture, but when I push the on key, both leds turn to off quickly...I mean, the module automatically set to reset, this is weird because in my evaluation board works perfectly, I dont know if the PCB is wrong or is missing some connections in the schematic example

  • Member #358266 / about 12 years ago / 1

    Hi, can I feed the gsm module with 3.3v? I was thinking in making a voltage divider from 5v to 4v, but I think it will not draw enough current... I just want the module to receive and send sms. Can anybody help me? Is there any voltage regulator for this or can I just use a 3.3v regulator?

  • Member #324238 / about 13 years ago / 1

    Hi, can anyone help, I have the breakout board but it doesn't detect the SIM card when I use the command at+cpin? an error is return.

    there doesn't seem to be any voltage on the simvcc pin 1.8/3.3 do I need to supply it?

    thanks.

    • Member #253112 / about 13 years ago / 1

      I have the exact same issue. Please let me know if you got any insight on this! :)

      • You will need to supply voltage on the SIMVDD pin. See schematic.

        • Member #253112 / about 13 years ago / 1

          Thanks for your response! I will supply voltage to simvdd. I was using the eval board as a blueprint and I notice that the simvdd pin was left floating according to the schematic

          • I should be more specific. If you are using an external SIM card holder, then you can connect 3.3V or 1.8V to SIMVDD. But if you are using the on board SIM on the ADH8066, then I don't think you need to mess with that pin.

  • I_AM_Zoidicus / about 13 years ago / 1

    Got my board, TY. Question: Why does the example photo linked above show the use of DTR instead of CTS that is specified in the module hardware app note?

  • I_AM_Zoidicus / about 13 years ago / 1

    How soon for more stock? I might be happy with a bag of parts.

  • FromAussie / about 13 years ago / 1

    Soldering that header is goign to be a trick for the at-home crowd.

  • FromAussie / about 13 years ago / 1

    well the four pins for the SIM dont neeed to be on the edge, they could have been in the centre, in a 3rd row as they not goign to be used by nealry everyone. the sim in on the device anyway. Then there is the secondard IO port. I think challenge is not not increase the foot print of such a nice small device.

  • FromAussie / about 13 years ago / 1

    Needs to be SMALLER, I want to use this device in a tiny application, it is perfect, but you BOB is too large. Can you move the pins to underneath?

    • SomeGuy123 / about 13 years ago / 1

      There isn't much they can do to make it smaller without using SMT headers.

  • JohnySeven / about 14 years ago / 1

    Hi,
    is there some wiring example of this ? Got one module, but can't get it working properly, just get "Ready" and that's it.
    Thx
    John

  • chema / about 14 years ago / 1

    another big board for small device.
    please, make it tiny

    • SomeGuy123 / about 14 years ago / 1

      Since the module attaches to the device, it isn't actually that large.

      • Kevin Vermeer / about 14 years ago / 1

        No, it's very big. The device is tiny at 1.84 in^2. The Sparkfun breakout board is 4.6 in^2, which is 250% bigger than the module.
        All of the headers could be moved to underneath the device, or arranged in a square, or doubled up and placed right next to the module. The last option would take up 2.34 in^2, cutting the board area in half.

      • chema / about 14 years ago / 1

        ok, same size, not so much bigger, use second layer

Customer Reviews

No reviews yet.