Toggle Switch - Momentary (On-Off-On)

This is a momentary on-off-on toggle switch, meaning that when you pull the switch from the off position to one of the two on positions, it will only stay there as long as you hold it and then spring back. Momentary toggles are often used for winch controls, engine starters and other applications when you don't want the switch to be unintentionally left on, but you can also use it as an input switch for your microcontroller project.

Toggle Switch - Momentary (On-Off-On) Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #411835 / about 12 years ago / 4

    Are these compatible with https://www.sparkfun.com/products/11059

    Thanks

    • Member #410142 / about 12 years ago / 2

      I bought COM-09278, which seems to be the same missile switch cover, only red, and the momentary on-off-on switch pictured above (COM-10545). The concept is that the momentary-on with the guard down will activate a "SAFE" indicator (steady green LED) and then when the guard is lifted, an "ARMED" indicator is activated (flashing red LED). As a preliminary fit check, they fit dimensionally just fine from what I can tell. The ONLY problem, it seems the missile switch cover spring doesn't have enough cajones to close the switch in the guarded position, IF you close it slowly. If you flick the guard to the closed position rather than lowering it slowly (Hey, when you have missiles at the ready, who's going to be gentle with this thing?!) then the inertia of the spring-forced cover has enough to close the switch. The cover will still be effective, IMHO, and for what I'm using it for, if it doesn't activate my "SAFE" indicator, I'll just push it the rest of the way closed, and it does hold. The position which does matter for my use is with the guard lifted, so it does it's job for me.

      HOWEVER - IF you ARE relying on the guard to close the switch, it MAY not do the job sometimes. If you have to force it to close the switch, it will probably stay closed, but my over-engineering mind would not rely on it. I'd just recommend to SparkFun to get stiffer springs in their missile switch covers. Don't know what the cost would be, but I'd certainly be willing to spend the extra couple pennies for it :)

  • Member #385385 / about 12 years ago / 4

    Can these be effectively combined with a switch cover like COM-09278, or does the cover basically force the switch into one of its "on" positions?

  • IanM / about 14 years ago / 3

    Heheh, I liked it better when it said "wench controls."

  • Member #481488 / about 11 years ago / 1

    thx

  • Member #16335 / about 12 years ago / 1

    Is this switch compatible with https://www.sparkfun.com/products/11146 bat handle condom, to make it water proof?

  • The thread size of this momentary toggle switch is => M12x0.75mm.

  • scienceguylabs / about 12 years ago / 1

    Just wondering...can I use these toggles as trigger switches for the robertsonic mp3 trigger? http://www.sparkfun.com/products/11029

    • You could definitely use these as the triggers for the MP3 Trigger board. You would simply need as many switches as tracks that you intend to trigger.

  • mr. crusty / about 13 years ago / 1

    The description is unclear as to whether this is
    SPDT or a two position SPST. That last one sounds
    useless, but hey, I'm no EE.

    • jma89 / about 13 years ago / 1

      Given the pics (and how it's described) I'd imagine it's a SPDT. There'd have to be a 4th pole for it to be two SPST switches, in which case it'd be a DPDT. :-)

  • emihackr97 / about 13 years ago / 1

    hi, can this be used as a 2-way joystick?

  • Rafael Pinto / about 14 years ago / 1

    Is it a "make then break" switch? They usually are, to avoid popping sounds when changing pick-ups.

    • PointyOintment / about 10 years ago / 1

      I don't know much about music technology, but I don't think you'd want to use this switch for switching pickups. Holding it in either of the ON positions seems like it would make playing an instrument difficult. If you're doing something where you only want brief samples from the different pickups, though, it could be good for that.

  • Sormaz / about 14 years ago / 1

    How do these compare in size to your standard toggle switches ( http://www.sparkfun.com/products/9276 )? Not really concerned about the housing, but rather the toggle length and thread size
    Thanks

  • Member #30557 / about 14 years ago / 1

    Gee, if this came in a DPDT configuration, you could use it to reverse the polarity of an applied DC voltage. That would be handy ...

  • Defo / about 14 years ago / 1

    datasheet attached to side of switch?

Customer Reviews

5 out of 5

Based on 2 ratings:

Currently viewing all customer reviews.

Great price, soft operation. And the reported amperage - just what I needed. lar

Phenomenal addition for my Rally Car.

I had spent a lot of time searching for a momentary toggle switch and the only ones that I could find were either a fortune or I would have to buy the whole dash from a former Rally Car that got totaled. Awesome product and has been holding up great.