Replacement: None. We are no longer carrying this LED strip in our catalog. This page is for reference only.
These strips of flexible PCB are each populated with a yellow surface mount LED and a 330 Ohm current limiting resistor. Flexible LED strips are the perfect way to add light to your project while retaining the greatest amount of flexibility. They are great for crafts, e-textiles, or any application where flexibility is a concern.
By using fusible interfacing you can iron the boards directly onto most fabrics. Also, because the flexible PCB material is a thin plastic film, you can easily hand-sew or machine-sew through them with conductive thread. The large, easy-to-connect pads can also be trimmed to whatever size you need.
These are sold in packs of 5.
Note: The star shape denotes the positive side of the LED.
Note: This product is a collaboration with Meredith Scheff. A portion of each sales goes back to them for product support and continued development.
We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.
No reviews yet.