Toggle Switch - 3PDT

This heavy-duty, 3-pole, double throw toggle switch is rated for up to 15 Amps of current. It can be panel mounted with a 7/16" hole.

  • Max Current: 15A
  • Max Voltage: 250VAC
  • Function: ON-OFF-ON
  • 7/16" Mounting Diameter

Toggle Switch - 3PDT Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #136417 / about 11 years ago / 1

    Can I use this switch to toggle between a wall outlet (110AC) and a light bulb (10W 90mA)?

  • not_name / about 13 years ago / 1

    Does it fit in the missile cover?

    • MikoB / about 13 years ago / 1

      No. The toggle bit is too long and closing the cover would turn on the switch in one direction.

Customer Reviews

No reviews yet.