Sprocket - Hub Mount (0.25", 32T; 0.5" Bore)

These hub-mountable aluminum sprockets can be used to drive wheels or other sprockets with 0.25” chain. They have 32 teeth with a spacing of 0.25”, an outer diameter of 2.688”, a bore of 1/2”, and utilizes the 0.77” and 1.5" hub pattern.

Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.

  • Teeth - 32T at 0.25”
  • OD - 2.688”
  • Bore - 0.50”
  • Hub Pattern - 0.77”, 1.5"

Sprocket - Hub Mount (0.25", 32T; 0.5" Bore) Product Help and Resources

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

1 Robotics

Skill Level: Noob - You will be required to put together a robotics kit. Necessary parts are included and steps will be easy to follow. You also might encounter basic robotics components like bearings, mounts, or other hardware and need a general idea of how it goes together.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.