RS232 Shield - Raspberry Pi

The Raspberry Pi is a fantastic development board, it is known, but wouldn't it be great to attach an RS232 port directly connected to your RPi, look no further than this RS232 shield.

The RS232 serial port used to be the standard connection for most peripheral ports on PCs, but now the port is primarily used on industrial equipment and automation prototyping, with the RS232 Shield and its DB9 connector, you can now easily access those elements straight from your Raspberry Pi.

RS232 Shield - Raspberry Pi Product Help and Resources

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #579242 / about 10 years ago / 2

    This device can damage the Pi by putting 5V to the GPIO pins. The chip should be a MAX3232 fed from the 3V3 supply! Anyone who buys this is risking their Pi! Come on Sparkfun, sort it out!

  • Member #303225 / about 10 years ago / 1

    Sigh Regarding the 5-volt chip on the board, I assumed that since SparkFun still offers this product for sale, the problem had been resolved. But no. I ordered one, and the item that arrived still drives the Raspberry Pi's GPIO with 5 volts. So this product, DEV-12827, still can't be used for anything safely. Don't bother buying it. I don't understand why it's still offered in the store.

  • nickelite12 / about 10 years ago / 1

    Is this compatible with the B+ model?

  • Member #17187 / about 11 years ago / 1

    Isn't the 5V MAX232 incompatible with the 3.3V Raspberry Pi? Why doesn't this use the MAX3232?

  • Member #394180 / about 11 years ago / 1

    Probably a perfectly fine level converter, but it's got the usual Pi accessory problem that it wants to be mounted directly to the board where it messes up the fit into every case sold (not just SF's), covers up other headers and pins and prevents the use of any other accessory designed to also plug into the GPIO connector (which they all are).

  • JDTucker / about 11 years ago / 1

    This would have been !perfect! if you had thought to connect CTS/DTR to the two spare channels (RS-232 side) and made some provisions for selecting the Pi side I/O GPIO pins. (ref - Trimble Thunderbolt/NTP/PPS)

  • Andriod / about 11 years ago * / 1

    Checking the wiki I see this is just a level shifter with a convenient breakout board and connector.

    • doesn't add a UART
    • should work with existing code

Customer Reviews

No reviews yet.