XBee Wireless Kit Retail

This is the same product as the XBee Shield with a multitude of extra parts including 2 XBee modules, the popular XBee Explorer, and headers for the shield. All these parts comes in fancy clamshell packaging meant for our distributors that need it. Regular customers are welcome to order, but we want to limit the amount of extra packaging finding its way into the trash heap.

Our entire goal for the XBee Kit was to make wireless communication simple. Connect one XBee to the shield and your Arduino, connect the other XBee to the Explorer board and your computer, and you'll be able to seamlessly pass serial data to and from your Arduino wirelessly! Using this connection, you can transmit remote sensor data, or send data from your computer to update a scoreboard, or drive a robot from your keyboard!

The XBee Shield mates directly with an Arduino Pro or USB board, and equips it with wireless communication capabilities using the popular XBee module. This is SparkFun's own design and is a distant relative to the official XBee Shield from Arduino.

The serial pins (DIN and DOUT) of the XBee are connected through an SPDT switch, which allows you to select a connection to either the UART pins (D0, D1) or any digital pins on the Arduino (D2 and D3 default). Power is taken from the 5V pin of the Arduino and regulated on-board to 3.3VDC before being supplied to the XBee. The shield also takes care of level shifting on the DIN pin of the XBee.

The board also includes LEDs to indicate power and activity on DIN, DOUT, RSSI, and DIO5 pins of the XBee. The Arduino's reset button is brought out on the shield, and a 12x11 grid of 0.1" holes are available for prototyping.

Note: This kit does not include a USB to Mini-B cable. We seem to magically grow two of these a week with all the electronic gadgets we have around. So if you don't have one already, pick one up.

Note: If you are using these outside of the United States, please check with your local laws regarding radio communication.

  • Kit allows for simple serial cable replacement
  • Modules support data rates up to 115200bps
  • DIN and DOUT pins of XBee can be connected to either the UART pins or any digital pin on the Arduino (D2 and D3 default)
  • 3.3V power regulation and level shifting on-board
  • 12 x 11 grid of 0.1" spaced prototyping holes
  • Reset button
  • Power, DIN, DOUT, RSSI and DIO5 indicator LEDs
  • Arduino R3 Footprint

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • liudr / about 10 years ago / 1

    Wow, series 1? Can you do at least series 2 modules instead?

    • M-Short / about 10 years ago / 1

      We've found Series 1 are much better for beginners (which is who we aim kits towards). While Series 2 does have its advantages in some aspects so does Series 1. But don't worry, all the parts are available individually.

  • AllenQ / about 10 years ago / 1

    Your product description says, "Regular customers are welcome to order, but we want to limit the amount of extra packaging finding its way into the trash heap." Is this kit available in non-plastic packaging version?

  • Member #436136 / about 10 years ago / 1

    The link to the "hookup Guide" is incorrect. It links to X-CTU Software like the link below it.

Customer Reviews

No reviews yet.