SparkFun Inventor's Kit - V3 (Ding and Dent)

Sale Note: These SIK V3s were sent back to us by one of our distributors. We've verified that they operate as normal but some packaging may be damaged somewhat. Therefore, we have brought them back for a limited time as a Ding and Dent at a reduced price. Get it while you can!

The SparkFun Inventor's Kit (SIK) is a great way to get started with programming and hardware interaction with the Arduino programming language. The SIK includes everything you need to complete 15 circuits that will teach you how to read sensors, display information on an LCD, drive motors, and more. You don't need any previous programming or electronics experience to use this kit.

The full-color SIK Guidebook (included) contains step by step instructions of how to connect each circuit with the included parts. Full example code is provided and explained and even includes troubleshooting tips if something goes wrong.

The kit does not require any soldering and is recommended for beginners ages 10 and up. The new V3 version of the kit includes a 16x2 LCD screen, the SparkFun RedBoard, more circuits, and the new full-color guidebook...

Documentation:

  • SparkFun RedBoard
  • Arduino and Breadboard Holder
  • SparkFun Inventor's Kit Guidebook
  • Translucent Red Bread Board
  • Carrying Case
  • 16x2 White on Black LCD (with headers)
  • 74HC595 Shift Register
  • 2N2222 Transistors
  • 1N4148 Diodes
  • DC Motor with Gear
  • Small Servo
  • SPDT 5V Relay
  • TMP36 Temp Sensor
  • Flex sensor
  • Softpot
  • 6' SparkFun USB Cable
  • Jumper Wires
  • Photocell
  • Tri-color LED
  • Red and Yellow LEDs
  • 10K Trimpot
  • Piezo Buzzer
  • Big 12mm Buttons
  • 330 and 10K Resistors
  • Circuit 1: Blinking an LED
  • Circuit 2: Reading a Potentiometer
  • Circuit 3: Driving and RGB LED
  • Circuit 4: Driving Multiple LEDs
  • Circuit 5: Push Buttons
  • Circuit 6: Reading a Photo Resistor
  • Circuit 7: Reading a Temperature Sensor
  • Circuit 8: Driving a Servo Motor
  • Circuit 9: Using a Flex Sensor
  • Circuit 10: Reading a Soft Potentiometer
  • Circuit 11: Using a Buzzer
  • Circuit 12: Driving a Motor
  • Circuit 13: Using Relays
  • Circuit 14: Using a Shift Register
  • Circuit 15: Using an LCD

SparkFun Inventor's Kit - V3 (Ding and Dent) Product Help and Resources

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

1 Robotics

Skill Level: Noob - You will be required to put together a robotics kit. Necessary parts are included and steps will be easy to follow. You also might encounter basic robotics components like bearings, mounts, or other hardware and need a general idea of how it goes together.
See all skill levels


Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.