Humidity Sensor - HIH-4030 Breakout Retail (Ding and Dent)

Sale Note: These retail HIH-4030 Breakouts were sent back to us by one of our distributors. We've verified that they operate as normal but some packaging may be damaged somewhat. Therefore, we have brought them back for a limited time as a Ding and Dent at a reduced price. Get it while you can!

This is a breakout board for Honeywell's HIH-4030 humidity sensor in retail packaging. The HIH-4030 measures relative humidity (%RH) and delivers it as an analog output voltage. You can connect the output of the sensor directly to an ADC on a microcontroller; and, thanks to the sensor's near linear voltage output, the data is very easy to process.

Voltage applied to the supply pins should be within 4-5.8VDC, and optimally at 5V. The sensor will typically only consume about 200μA.

This product comes as shown in the picture, with the HIH-4030 soldered onto the breakout board. The pins of the 3-pin header are spaced by 0.1".

  • Near linear, analog output
  • 4-5.8VDC voltage supply
  • All pins broken out to a 0.1" pitch header
  • Laser trimmed interchangeability
  • Low power design, typical current draw of only 200μA
  • Enhanced accuracy
  • Fast response time
  • Stable, low drift performance
  • 0.75 x 0.30 " (19.05 x 7.62 mm)

Humidity Sensor - HIH-4030 Breakout Retail (Ding and Dent) Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.