Voltage Level Translator SMD - TXB0108 (Strip of 5)

This is a strip of five TXB0108 SMD ICs, which function as bidirectional voltage level translators, from Texas Instruments. These 8-bit noninverting translators use two separate yet configurable power-supply rails, with 1.2V to 3.6V on the A Port and 1.65V to 5.5V on the B Port. This allows for universal low-voltage bidirectional translation between any of the 1.2V, 1.5V, 1.8V, 2.5V, 3.3V and 5V voltage nodes. As each of these ICs is SMD, a high level of skill in soldering is required --- please be aware of this before purchase.

These ICs are considered a "Ding and Dent" item. We have no reason to believe that any of these ICs are defective in any way, but we wanted to bring these to you, the customer, in case you had any need for them or were wanting to practice your SMD soldering skills. Once these are out of stock, we will not be carrying them again.

  • 1.2V--3.6V on A Port, 1.65V--5.5V on B Port
  • VCC Isolation Feature (if either VCC input is at GND, all outputs are in the high-impedance state)
  • OE Input Circuit Referenced to VCCA
  • Low Power Consumption, 4-μA Max ICCA
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100mA per JESD 78, Class II
  • [Datasheet](https://cdn.sparkfun.com/datasheets/Components/General IC/txb0108.pdf)

Voltage Level Translator SMD - TXB0108 (Strip of 5) Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

3 Soldering

Skill Level: Competent - You will encounter surface mount components and basic SMD soldering techniques are required.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.