SparkFun Inventor's Kit V3.3 - Special Edition

The SparkFun Inventor's Kit (SIK) is a great way to get started with programming and hardware interaction with the Arduino programming language. The SIK includes everything you need to complete 16 circuits that will teach you how to read sensors, display information on an LCD, drive motors, and more. You don't need any previous programming or electronics experience to use this kit. The kit does not require any soldering and is recommended for beginners ages 10 and up.

The full-color SIK Guidebook (included) contains step by step instructions of how to connect each circuit with the included parts. Full example code is provided and explained and even includes troubleshooting tips if something goes wrong.

Important: The mold used to create our SIK carrying cases broke during their last production when it moved from China to the United States. Therefore, all units of the SIK Special Edition will not have a the normal carrying case when you receive them, but instead one of our tried and true red boxes at a reduced price. Unfortunately, we have run out of our alloted amount of cases that we can send out after the fact. This version of the Special Edition SIK will NOT include a black carrying case and it will not be sent afterward. We apologize for any inconvenience this may cause, we hope to have our regular SIK back as soon as possible.
  • Circuit 1: Blinking an LED
  • Circuit 2: Reading a Potentiometer
  • Circuit 3: Driving and RGB LED
  • Circuit 4: Driving Multiple LEDs
  • Circuit 5: Push Buttons
  • Circuit 6: Reading a Photo Resistor
  • Circuit 7: Reading a Temperature Sensor
  • Circuit 8: Driving a Servo Motor
  • Circuit 9: Using a Flex Sensor
  • Circuit 10: Reading a Soft Potentiometer
  • Circuit 11: Using a Buzzer
  • Circuit 12: Driving a Motor
  • Circuit 13: Using Relays
  • Circuit 14: Using a Shift Register
  • Circuit 15: Using an LCD
  • Circuit 16: Simon Says

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • JPmAn / about 8 years ago / 1

    What's the difference to v3.2?

    • M-Short / about 8 years ago / 1

      Very little. The transistor we were using is no longer being made. We found a similar one, but it has a different name. The only hardware differences in the 2 kits are the updated transistor. The manual has also been updated to include the correct name/marking/pictures of the transistor as well as fixing any typos we had and updating things like the Arduino IDE screenshots. So, very little.

Customer Reviews

4.2 out of 5

Based on 5 ratings:

Currently viewing all customer reviews.

Needs box

Would be nice to have included an organizational container. To keep from parts getting 'lost' from middle school kids, all kits targeted to schools should automatically come with sturdy, organizational containers.

Super fun and very good way to learn about circuits!!!

I’ve had a great time learning! It makes sure you understand each phase before moving on to the next. This is a better learning experience than a lot of college classes I’ve taken! To bad we can’t get credit for it ;)

Thanks for being such a great company!!!