Qwiic Shield for Arduino

We've retired this version. V1.1 is available here.

The Qwiic Shield for Arduino connects the I2C bus (GND, 3.3V, SDA, and SCL) on any Arduino compatible board to the SparkFun Qwiic system. We've included conversion circuitry from 5V to 3.3V, so you don't have to worry about using the Qwiic system with 5V (or 3.3V) devices. Just plug the shield onto your Arduino or RedBoard, plug in a cable, and start playing with a variety of sensors and actuators. There are four connectors, all on the same I2C bus, so you can connect multiple devices.

Additionally, there is a large prototyping area with paired holes! Each pair has a horizontal trace connecting them that enables a DIP package or components to be wired together. A white silkscreen line indicates the location of each trace. This trace can be cut with a knife to break the connection if needed.

This product includes the R3 stackable headers to connect to the Arduino Uno, RedBoard, and many other Arduino compatible devices.

The Qwiic system enables fast and solderless connection between popular platforms and various sensors and actuators. You can read more about the Qwiic system here. We carry 200mm, 100mm, 50mm, and breadboard friendly Qwiic cables.

We do not plan to regularly produce SparkX products so get them while they’re hot!

Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum for support or to ask a question.
  • Four Qwiic connectors
  • Protects and converts 3.3V I2C signals to 5V as needed
  • Connector: SM04B-SRSS or equivalent
  • All Arduino pins are broken out for easy soldering
  • Large prototyping area

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.