Qwiic Cable - 100mm

This is a 100mm long 4-conductor cable with 1mm JST termination. It's used to connect Qwiic boards together.

The Qwiic system enables fast and solderless connection between popular platforms and various sensors and actuators. You can read more about the Qwiic system here. We carry 50mm, 100mm, 200mm, 500mm, and breadboard friendly Qwiic cables.

  • 100mm (3.93") length
  • 28AWG wire
  • Connector: SHR04V-S-B
  • Mating connector: SM04B-SRSS or equivalent
  • Black/Red/Blue/Yellow color wiring
  • Wired straight through

Tags

Qwiic Cable - 100mm Product Help and Resources

SparkFun Qwiic Alphanumeric Display Hookup Guide

October 21, 2021

A Hookup Guide to get you started with the Qwiic Alphanumeric Display.

SparkFun Temperature Sensor - STTS22H (Qwiic) Hookup Guide

January 19, 2023

Get started with the ultralow-power, high-accuracy, qwiic-enabled SparkFun Temperature Sensor - STTS22H!

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.