Qwiic Cable - 50mm

This is a 50mm long 4-conductor cable with 1mm JST termination. It's used to connect Qwiic boards together.

The Qwiic system enables fast and solderless connection between popular platforms and various sensors and actuators. You can read more about the Qwiic system here. We carry 50mm, 100mm, 200mm, 500mm, and breadboard friendly Qwiic cables.

  • 50mm (1.96") length
  • 28AWG wire
  • Connector: SHR04V-S-B
  • Mating connector: SM04B-SRSS or equivalent
  • Black/Red/Blue/Yellow color wiring
  • Wired straight through

Tags

Qwiic Cable - 50mm Product Help and Resources

Qwiic 9DoF - ISM330DHCX, MMC5983MA Hookup Guide

July 28, 2022

Find all your degrees of freedom with this little Qwiic breakout board combining the ISM330DHCX 6Dof and the MMC5983MA Magnetometer!

SparkFun Temperature Sensor - STTS22H (Qwiic) Hookup Guide

January 19, 2023

Get started with the ultralow-power, high-accuracy, qwiic-enabled SparkFun Temperature Sensor - STTS22H!

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.