SparkFun Lumenati 4-pack

Designed to give your projects an edge in their lighting capacity, the SparkFun Lumenati 4-pack is a coin-sized board equipped with four APA102C LEDs surrounding the outer edge. The 4-pack board can be daisy-chained with other Lumenati boards, thanks to the multiple SMD pads on the back allowing for multiple design options and formations. Additionally, we have labeled the APA102C LEDs on each board with numbers indicating their position in the sequence to help you write code more easily. We especially love using the Lumenati boards to give our flying race drones a bit of style and panache.

The APA102C addressable LEDs operate on +5V power input, as well as 0--5V logic levels for clock and data, and employ a 2-wire communication protocol consisting of a clock line and a data line. While this requires one more wire than standard WS2812B LEDs, the advantage is that the communication with the LEDs becomes somewhat timing-independent, allowing you to run these directly off of a Raspberry Pi or other single-board computer that doesn’t normally allow for a long, precisely timed data stream without the use of additional hardware.

Note: This product only includes one board, not four. The term "4-pack" refers to there being four APA102C LEDs equipped to the Lumenati.

  • Dimensions: 21.5mm x 21.5mm x 3.2mm (0.85" x 0.85" x 0.12")
  • Weight: 1.55g

SparkFun Lumenati 4-pack Product Help and Resources

Lumenati Alien Garden

November 3, 2017

Use Lumenati LED boards to add glow to your own alien garden.

Lumenati Hookup Guide

October 12, 2017

Lumenati is our line of APA102c-based addressable LED boards. We'll show you how to bring the sparkle to your projects!

APA102 Addressable LED Hookup Guide

October 8, 2019

Connect, power, and control your APA102 addressable LED strip!

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

3 Soldering

Skill Level: Competent - You will encounter surface mount components and basic SMD soldering techniques are required.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.