Carrying Case - Black HDPE

Sometimes all you need is a simple but durable carrying case for your parts or projects. This carrying case is molded out of protective, black High-Density Polyethylene (HDPE), providing a good mix of abrasion resistance, impact toughness, resistance to chemicals, and strength for whatever you need to go inside! The lid features a Polyolefin snap-in latch and carrying handle as well.

This case is the same one we have used for the SparkFun Inventor's Kit v4.0, but unlike previous cases for the SIK, this version does not feature storage compartments. If you like to keep your components ultra-organized, we've provided a 3D-printable file (located in the Documents tab) that you can use to create separators for your case. We have also provided the interior dimensions (located in the Features tab) so you can design your own separators to meet your specific needs.

  • External Dimensions: 10.5in x 7in x 3in (266.7mm x 177.8mm x 76.2mm)
  • Internal Dimensions: 9.5in x 6in x 2.7in (241.3mm x 152.4mm x 68.7mm)

Carrying Case - Black HDPE Product Help and Resources

SparkFun Inventor's Kit Experiment Guide - v4.1

August 8, 2019

The SparkFun Inventor's Kit (SIK) Experiment Guide contains all of the information needed to build all five projects, encompassing 16 circuits, in the latest version of the kit, v4.1.2 and v4.1.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.