LilyPad ProtoSnap Plus Lab Pack

The LilyPad ProtoSnap Plus Kit is an all-in-one e-textile prototyping kit that has been specifically designed to make it as easy as possible to incorporate electronics into any of your garments or fabrics. There are 10 kits in this Lab Pack, and each kit includes a LilyPad ProtoSnap Plus, which is a sewable electronics powerhouse. The LilyPad ProtoSnap Plus allows you to explore circuits and programming before breaking the pieces out to make an interactive fabric or wearable project.

Also included in each kit is a USB cable, 110mAh LiPo battery, needle set and two conductive thread bobbins. With all of these parts combined and the featured Activity Guide (found in the Documents tab), you will be able to plan and create fantastic projects in no time!

SparkFun packages everything educators need to get started with this platform in a variety of classroom and makerspace settings. The hardware boards, cables and extra parts come pre-packaged, and our online support materials help you bring the power of the open source community to your classroom.

The Arduino programming environment is a free download, making getting started as simple as opening your kits, opening a programming window on your computer, and loading example code to the microcontroller. Arduino is a model for the open source movement. All of the basics in this C-based language are laid out in simple examples that students, teachers and parents can understand and work with right from the start by accessing the example files in the programming environment. The community support offered by Arduino is second to none. Hundreds of examples of code are available for free online, and wiring examples for hardware are easy to find. The Arduino hardware and software are C-based, and because of this they are easy to link to internet-based applications and common programs such as Microsoft® Excel, MATLAB, LabView and even POP3 mail applications. Also, Arduino has a free companion language, Processing, which gives users the ability to create very friendly interfaces that can graph, create gaming options and do a dizzying amount of data visualization.

We have also written an online Activity Guide that teaches you how to program in Arduino with the LilyPad ProtoSnap Plus. This guide includes 10 example activities that use the pre-wired LilyPad boards on the LilyPad ProtoSnap Plus after you've completed the Hookup Guide linked below and in the Documents tab.

Please be aware that the LilyPad ProtoSnap Plus Lab Pack is NOT supported on Windows 7/8 due to a lack of support drivers for those specific OS's.

Note: A portion of this sale is given back to Dr. Leah Buechley for continued development and education in e-textiles and also to Arduino LLC to help fund continued development of new tools and new IDE features.

Note: This item may take longer to process due to battery installed in the equipment and therefore does not qualify for same-day shipping. Additionally, these batteries cannot be shipped via Ground or Economy methods to Alaska or Hawaii. Sorry for any inconvenience this may cause.

Each Lab Pack Includes:

  • 10x LilyPad ProtoSnap Plus
  • 10x LilyPad Rainbow LED
  • 10x Needle Set
  • 10x USB Micro-B Cable --- 6 Foot
  • 10x 110mAh LiPo Battery
  • 10x Multicolored Alligator Clip (10-pack)
  • 20x Conductive Thread Bobbin

Included on the ProtoSnap:

  • 1x LilyPad USB Plus
  • 1x LilyPad Light Sensor
  • 1x LilyPad Buzzer
  • 1x LilyPad Button
  • 1x LilyPad Switch
  • 2x LilyPad LED --- Yellow
  • 2x LilyPad LED --- Red
  • 2x LilyPad LED --- Green
  • 2x LilyPad LED --- Blue
  • 5x Expansion Port
  • Circuit 1: Blinking LEDs
  • Circuit 2: Basic Color Mixing
  • Circuit 3: Custom Color Mixing
  • Circuit 4: Fading LEDs
  • Circuit 5: Play a Tune
  • Circuit 6: Buttons and Switches
  • Circuit 7: Sensing Light
  • Circuit 8: LED Bar Graph
  • Circuit 9: Theremin Project
  • Circuit 10: Twinkling Night-Light Project

LilyPad ProtoSnap Plus Lab Pack Product Help and Resources

LilyPad ProtoSnap Plus Hookup Guide

October 5, 2017

The LilyPad ProtoSnap Plus is a sewable electronics prototyping board that you can use to learn circuits and programming with Arduino, then break apart to make an interactive fabric or wearable project.

LilyPad ProtoSnap Plus Activity Guide

December 7, 2017

Learn how to program in Arduino with the LilyPad ProtoSnap Plus. This guide includes 10 example activities that use the pre-wired LilyPad boards on the LilyPad ProtoSnap Plus.

LilyPad USB Plus Hookup Guide

June 7, 2018

The LilyPad USB Plus is a sewable microcontroller that you can use with Arduino.

Adapting LilyPad Development Board Projects to the LilyPad ProtoSnap Plus

May 24, 2018

An overview of the updates made in the redesign of the LilyPad Development Board to the LilyPad ProtoSnap Plus and how to adapt code written for the old board to the new one.

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.