×

SparkFun will be closed on Tuesday, December 24th, and Wednesday, December 25th, in observance of the Christmas holiday. Any orders qualifying for same day shipping placed after 2:00 p.m. (MST) on Monday, December 23rd, will be processed on Thursday, December 26th, when we return to regular business hours. Wishing you a safe and happy holiday from all of us at SparkFun!

Please note - we will not be available for Local Pick up orders from December 24th-December 27th. If you place an order for Local Pick-Up we will have those ready on Monday, December 30th.

70% off

Creative Commons images are CC BY 2.0

Helium Element Access Point (Ethernet)

The Helium Element Ethernet Access Point is the bridge between Atom modules and your preferred cloud platform. Atom devices connect to the nearest Element out of the box using Helium's wireless system, which allows devices to communicate long distances with little interference and requiring no device-level configuration. Each Element can support thousands of unique Atom devices. This means you may only need one Element to cover an entire office building, two for a manufacturing facility or three for a multi-acre establishment.

Each Element connects to the Helium Routing Infrastructure over Ethernet, allowing for zero-configuration deployment for various applications while data is securely routed to any cloud platform of your choice. Included with each Element is a 3-foot-long Ethernet cable and a power adapter, allowing you to get set up with your own Atom in no time!

Since Helium is a complete toolkit for building IoT applications that can connect to public clouds, a pre-built, secure connection from Atom modules interacts with what are called Helium Channels. Channels are a convenience layer between sensors and your organization’s cloud of choice that can connect to public clouds like Amazon Web Services, Azure, Google Cloud IoT Core or a private offering. Channels can also be used to send device data to applications and services via generic protocols like HTTP and MQTT.

  • 1x Helium Element Access Point (Ethernet)
  • 1x CAT6 Ethernet Cable --- 3ft
  • 1x Power Adapter
  • Networking Standards: IEEE 802.15.4
  • Typical operating range: 4500 square feet or several miles within line of sight
  • Wireless Connectivity: 802.15.4 IEEE Standard on dual-band radios
    • 915MHz & 2.4GHz (U.S.)
    • 868MHz & 2.4GHz (E.U.)
  • Security: Hardware-based encryption, authentication and authorization
  • Power Options: Line powered with included AC adapter or power over Ethernet
  • Operating Temperature: -40° to 185°F (-40° to 85°C)
  • Dimensions: 4.7" (119.4mm) x 3.5" (88.9mm) x 1.1" (27.9mm)

Helium Element Access Point (Ethernet) Product Help and Resources

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

5 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.