×

SparkFun will be closed on Tuesday, November 5th to support our team in being able to go out and vote! Orders placed after 2 pm MT Monday, November 4th will ship on Wednesday, November 6th. Thanks for your patience and understanding.

Mi-Light 4-Zone LED Remote Controller

The Mi-Light 4-Zone LED Remote Controller is a 2.4GHz RF LED accessory that allows you to change the color and dim non-addressable LED strips attached to the RGBW LED Controller Box without the need of a smart phone app. Equipped with touch sensing buttons to change or dim the colors, control the power to the whole system, and even select a pre-set mode or speed, the Mi-Light Remote makes controlling customized lighting installations quick and easy!

Each Mi-Light 4-Zone LED Remote Controller has a range of about 30m (almost 100ft), has a transmitting power of 6dBm, and is powered by two AAA batteries (not included). With just one remote you will be able to manage any number of in-range control boxes at once or up to four unique sources.

  • Transmission Frequency: 2.4GHz
  • Operating Voltage: 3V (via 2x AAA Batteries)
  • Transmission Power: 6dBm
  • Four-Zone Control
  • 30 Meter Distance
  • Dimensions: 120mm x 55.2mm x 21mm

Mi-Light 4-Zone LED Remote Controller Product Help and Resources

Non-Addressable RGB LED Strip Hookup Guide

February 19, 2020

Add color to your projects with non-addressable LED strips! These are perfect if you want to control and power the entire strip with one color for your props, car, fish tank, room, wall, or perhaps under cabinet lighting in your home.

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

5 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Perfect for multi-zone control!

I purchased this remote and 4 "receivers to use on a customer's truck to power a set of headlight halo rings, an under-body led light kit, fender well lights and a grill light. This controller and receivers allowed me to send power to each of the lighting components and then control them independent of each other. It works flawlessly.