Qwiic IR Array - MLX90640 110° FOV

We've retired this product but you can get the red one here. It's the same but now with great documentation and a hookup guide!

The MLX90640 contains a 32x24 array of thermopile sensors creating, in essence, a low resolution thermal imaging camera. As the images show you can detect surface temperatures from many feet away with an accuracy of ±1.5°C (best case). We've packaged the MLX90640 on an easy to use Qwiic board with mounting holes and a smattering of decoupling caps. We've written an example Arduino sketch and Processing app to get started with the sensor quickly!

The MLX90640 occupies a very interesting spot in the thermal imaging space. It is much higher resolution than the Panasonic Grid-EYE and much lower cost than the FLiR Lepton cameras. A very exciting advancement!

Not Uno Compatible: The MLX90640 requires complex calculations by the host platform. A regular Uno doesn't have enough RAM or flash to complete the complex computations required to turn the raw pixel data into temperature data. You will need a microcontroller with 20,000 bytes or more of RAM. We recommend a Teensy 3.1 or above.

This board is one of our many Qwiic compatible boards! Simply plug and go. No soldering, no figuring out which is SDA or SCL, and no voltage regulation or translation required!

We do not plan to regularly produce SparkX products so get them while they’re hot!

Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum for support or to ask a question.
  • 32x24 pixel IR Array
  • Accuracy of ±1.5°C per pixel (best case)
  • Field of View: Part BAA is 110°x75°
  • Supply voltage: 3.3V
  • Current consumption: Less than 23mA
  • Operating Temperature: -40 to 85°C
  • Target Sensing Temperature: -40 to 300°C
  • Programmable refresh rate: 0.5Hz to 64Hz
  • I²C Interface

Qwiic IR Array - MLX90640 110° FOV Product Help and Resources

Qwiic IR Array (MLX90640) Hookup Guide

September 20, 2018

The Melexis MLX90640 contains a 32x24 array of thermopile sensors creating, in essence, a low resolution thermal imaging camera. In this guide, we’ll go over how to connect your Qwiic Infrared Array with MLX90640 and get it communicating with Processing to produce a nice thermal image.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.