SparkFun Arduino Qwiic Kit

Get started with Qwiic with your Arduino with this simple kit! The SparkFun Arduino Qwiic Kit includes a shield with headers, two Qwiic-enabled breakout boards, and three cables to help make I2C easier for you to set up and use! All you'll need is an Arduino-based device to plug the shield into. Make sure to check the Includes tab above to see everything that comes in the box!


The SparkFun Qwiic connect system is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


FYI: It is important to point out that this kit WAS available for a limited time for our "Four Weeks of Free" event. It was priced accordingly due to the fact that we only had a limited amount of stock available. Unfortunately, the promotion is currently sold out and is no longer available to be added to your cart for free.

SparkFun Arduino Qwiic Kit Product Help and Resources

Qwiic Shield for Arduino & Photon Hookup Guide

October 19, 2017

Get started with our Qwiic ecosystem with the Qwiic shield for Arduino or Photon.

Qwiic Distance Sensor (RFD77402) Hookup Guide

April 5, 2018

The RFD77402 uses an infrared VCSEL (Vertical Cavity Surface Emitting Laser) TOF (Time of Flight) module capable of millimeter precision distance readings up to 2 meters. It’s also part of SparkFun’s Qwiic system, so you won’t have to do any soldering to figure out how far away things are.

Qwiic Accelerometer (MMA8452Q) Hookup Guide

April 5, 2018

Freescale’s MMA8452Q is a smart, low-power, three-axis, capacitive micro-machined accelerometer with 12-bits of resolution. It’s perfect for any project that needs to sense orientation or motion. We’ve taken that accelerometer and stuck it on a Qwiic-Enabled breakout board to make interfacing with the tiny, QFN package a bit easier.

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.