3 Color ePaper Display - 1.54"

You may be familiar with ePaper or eInk displays from eReaders like the Kindle. This display is the next step up with three colors instead of the classic two. The displays really do seem like paper, with easy visibility from almost any angle and even in sunlight. It also features ultra low power consumption, using under 20mA on startup and under 10mA while running. You can even unplug the display entirely without losing your image! This display does take 14 seconds to refresh, but it is ideal for applications where information is updated infrequently, like a weather station or a high tech label.

This 1.54" ePaper display uses black, white, and red pigments on a 152 by 152 pixel matrix. The board gives you everything you need to work with the ePaper display. It even includes a microSD card slot and an SRAM so you don't have to worry about running out of memory. Using our handy ePaper library, you can add images, draw basic shapes, and even put text on the display with ease.

This board supports 5V and 3.3V logic, just make sure to power the board at the logic level you use!

We do not plan to regularly produce SparkX products so get them while they’re hot!

Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum for support or to ask a question.

3 Color ePaper Display - 1.54" Product Help and Resources

Everything You Should Know About HyperDisplay

February 20, 2019

This is a tutorial to go in-depth about the SparkFun HyperDisplay Arduino Library.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #694683 / about 4 years ago / 1

    So can anyone provide a little support on the PIN mappings for an ESP32? https://github.com/sparkfun/SparkFun_ePaper_Arduino_Library/issues/6

    I've fixed the library to compile but I am pretty sure I don't have the right pin mappings sorted for an ESP32. Any comments would be appreciated.

  • toddkrein / about 6 years ago / 1

    There are syntax errors in the Sparkfun ePaper library, but once fixed, it runs on UNO. If you move the SPI wires to the ICSP pins, it will also run on Leonardo and Zero.

  • bboyes / about 6 years ago / 1

    This is a cool little display. I am driving with Teensy 3.2 and had to fix a couple of compiler errors in rectangle(). Will issue a pull request. Is the library going to move ahead at all? Perhaps I will try to get some text display going. The slow update really makes this a display with very specific mission applications. I'm imagining using it on HVAC controls which are not changed much and where power draw can be a real issue, if running from batteries.

Customer Reviews

No reviews yet.