50% off

Creative Commons images are CC BY 2.0

ESP32 LoRa 1-Channel Gateway

The ESP32 LoRa 1-CH Gateway combines an ESP32 -- a programmable microcontroller featuring both WiFi and Bluetooth radios -- with an RFM95W LoRa transceiver to create a single-channel LoRa gateway. It's a perfect, low-cost tool for monitoring a dozen-or-so LoRa devices, and relaying their messages up to the cloud.

Complete with a Qwiic connector and a breadboard-compatible array of ESP32 pin-breakouts, this board can can also serve as a general-purpose ESP32/RFM95W development platform. So, instead of using it as a LoRaWAN gateway, you can turn it into a LoRa device, and use the powerful ESP32 microcontroller to monitor sensors, host a web server, run a display or more.

These boards are a great way to begin dipping your toes into the world of LoRa and LoRaWAN. Not only can they be programmed as versatile single-channel gateway, but they can also be used as a LoRa device, or a general ESP32/RFM95W development board.

For more information, check out our ESP32 LoRa 1-CH Gateway, LoRaWAN, and the Things Network tutorial, which explains how to set the board up, and get it connected to The Things Network.
Experimental Product: SparkX products are rapidly produced to bring you the most cutting edge technology as it becomes available. These products are tested but come with no guarantees. Live technical support is not available for SparkX products. Head on over to our forum for support or to ask a question.
  • ESP32-WROOM-32 module
    • WiFi, BT+BLE microcontroller
    • Integrated PCB antenna
  • Hope RFM95W LoRa modem
    • Frequency range: 868/915 MHz
    • Spread factor: 6-12
    • SPI control interface
  • U.FL antenna connector for LoRa radio
  • Reset and ESP32 pin0 buttons
  • 14 GPIO ESP32 pin-breakouts
  • Power and user LEDs
  • Qwiic connector
  • CH340C USB-to-Serial interface
  • Micro-B USB connector for power and programming

ESP32 LoRa 1-Channel Gateway Product Help and Resources

ESP32 LoRa 1-CH Gateway, LoRaWAN, and the Things Network

August 14, 2018

Using the ESP32 LoRa 1-CH Gateway as a gateway and device, and pushing data to The Things Network.

Three Quick Tips About Using U.FL

December 28, 2018

Quick tips regarding how to connect, protect, and disconnect U.FL connectors.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.