Shapeoko T-Track & Clamp Kit

This T-Track & Clamp Kit for the Shapeoko v3 is an all-in-one box filled with parts to help improve the functionality of your CNC. This versatile T-track system provides a flexible and reliable way to hold down a wide assortment of material to your standard Shapeoko v3 CNC Router. The T-track system easily attaches on top of the Shapeoko wasteboard making set-up a breeze.

With this kit, you will be able to use the provided wooden clamps and hardware or even design your own custom fixtures to hold your work while machining.

Note: This is not compatible with the Shapeoko 4.

  • 4x 1 1/4” Hex Bolt, 20 tpi
  • 4x 1 3/4” Hex Bolt, 20 tpi
  • 4x 2” Hex Bolt, 20 tpi
  • 4x 2 1/4” Hex Bolt, 20 tpi
  • 4x Thumb Nuts, 20 tpi
  • 4x Clamps, 1”x4” Red Oak
  • 3x T-tracks, 23” length
  • 2x Side Filler, 3 1/2” x 23” MDF
  • 2x Middle Filler, 7.25" x 23” MDF
  • 50x #8 x 1/2” Screw
  • 30x #8 x 1 1/4” Screw
  • 1x #2 Phillips Driver
  • 1x 5/64” Drill Bit

Shapeoko T-Track & Clamp Kit Product Help and Resources

Older Shapeoko model compatibility

The T-track system should be able to work with the older Shapeoko kits, but it may require some modifications. I recommend contacting Carbide 3D [support@carbide3d.com] to verify before purchasing.


Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

2 DIY

Skill Level: Rookie - Basic hand tools are required and instructions will allow more freedom. You may need to make your own decisions on design. If sewing is required, it will be free-form.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.