Switching Power Supply - DC 36V, 3A

This Switching DC Power Supply from B&K Precision (BK Precision) is a compact 108 Watt power supply delivering 1-36V and 0-3A from its main isolated output. A unique feature of the this power supply is the USB charging port located on the front panel allowing you to charge a cell phone or MP3 player. Clean power and quiet operation make this power supply ideal for any bench in labs, workshops, and schools where bench space is limited.

  • Input Voltage:100VAC to 240VAC
  • Number of Outputs: 2 Outputs
  • Output Voltage-Channel 1: 1VDC to 36VDC
  • Output Current: 0A to 3A
  • Output Power: 100W
  • Display Type: LCD, 3 Digit
  • USB charging port on front panel

Switching Power Supply - DC 36V, 3A Product Help and Resources

How to Power a Project

February 7, 2013

A tutorial to help figure out the power requirements of your project.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.