Qwiic Cable - Female Jumper (4-pin)

This is a jumper adapter cable that comes pre-terminated with a female Qwiic JST connector on one end and female connectors on the other. This cable makes it easy to connect components with a Qwiic connector to the male pins on various development platforms. This cable is also a great way to attach a logic analyzer to your I2C system.

The 28AWG wire's length is 150mm (about 5.9 inches). The adapter’s wires have been color coded to red, black, blue and yellow. Additionally, the female Qwiic connector features a basic 1mm pitch, while the female hookup pins can easily connect to a standard 0.1" male connector.

All Qwiic cables have the following color scheme and arrangement:

  • Black = GND
  • Red = 3.3V
  • Blue = SDA
  • Yellow = SCL

The SparkFun Qwiic connect system is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • zorcat27 / about 4 years ago / 1

    @mgrusin, the colors are listed in the description. Black = GND Red = 3.3V Blue = SDA Yellow = SCL

  • mgrusin / about 5 years ago / 1

    Information about which color corresponds to which signal would be very useful.

Customer Reviews

No reviews yet.