HiFive1 - Arduino RISC-V Dev Board

The HiFive1 is a low-cost, Arduino-compatible development board featuring the Freedom E310 making it the best way to start prototyping and developing your RISC‑V applications. Not only can the HiFive1 help build RISC-V platforms, but it is also the first commercially available option to do so! The HiFive1 can simply be plugged into your computer via the micro USB port located to the front of the board. Additionally, the HiFive1 comes programmed with a simple bootloader and a demo software, that way you aren't restricted to the Arduino IDE if you don't choose to do so.

The on board Freedom E310 (FE310) is the first member of the Freedom Everywhere family of customizable SoCs. Designed for microcontroller, embedded, IoT, and wearable applications, the FE310 features SiFive’s E31 CPU Coreplex, a high-performance, 32-bit RV32IMAC core. Running at 320+ MHz, the FE310 is among the fastest microcontrollers in the market. Additional features include a 16KB L1 Instruction Cache, a 16KB Data SRAM scratchpad, hardware multiply/divide, a debug module, flexible clock generation with on-chip oscillators and PLLs, and a wide variety of peripherals including UARTs, QSPI, PWMs, and timers. Multiple power domains and a low-power standby mode ensure a wide variety of applications can benefit from the FE310.

  • Microcontroller: SiFive Freedom E310 (FE310)
    • CPU: SiFive E31 CPU
    • Architecture: 32-bit RV32IMAC
    • Speed: 320+ MHz
    • Performance: 1.61 DMIPs/MHz
    • Memory: 16 KB Instruction Cache, 16 KB Data Scratchpad
    • Other Features: Hardware Multiply/Divide, Debug Module, Flexible Clock Generation with on-chip oscillators and PLLs
  • Operating Voltage: 3.3 V and 1.8 V
  • Input Voltage: 5 V USB or 7-12 VDC Jack
  • IO Voltages: Both 3.3 V or 5 V supported
  • Digital I/O Pins: 19
  • PWM Pins: 9
  • SPI Controllers/HW CS Pins: 1/3
  • External Interrupt Pins: 19
  • External Wakeup Pins: 1
  • Flash Memory: 128 Mbit Off-Chip (ISSI SPI Flash)
  • Host Interface (microUSB): Program, Debug, and Serial Communication
  • Dimensions: 68 mm x 51 mm
  • Weight: 22 g

HiFive1 - Arduino RISC-V Dev Board Product Help and Resources

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Ted M / about 6 years ago / 1

    Does it really only have 16K of RAM? Seems kind of puny, especially for a board that has 128Mb of flash!

  • dekip / about 6 years ago / 1

    Shouldn't this board had to be black? Some examples of this board i saw are black. Or it does not matter?

    Thanks in advance.

    • Shirley / about 6 years ago / 2

      The boards from the original crowdfunding campaign were black. The full production boards are green to distinguish them from the crowdfunded ones. Same design, just without the early adopter cachet.

    • M-Short / about 6 years ago / 2

      It is possible they have produced this or previous versions in black, but this is an image of the units we got in stock.

Customer Reviews

No reviews yet.