UHF RFID Ring Antenna

Eager to try out the new Ultra-small UHF RFID Rain Tags it quickly became apparent that the trace antenna on the M6E Nano Shield wasn't going to cut it so we based a board on Murata's reference design. So born was the UHF RFID Ring Antenna! This antenna does one thing and does it well - increasing the effective range of the Rain tags from (effectively) zero to about one inch. Ask any mathematician and they'll tell you that's a very good return!

This antenna is intended to be used in the UHF band (902MHz to 928MHz) and the U.FL connector makes it easy to connect to the M6E Nano or most other compatible RF products using a U.FL to U.FL cable. You can even use two through-hole locations to solder in place strain protection for the cable.

Cable Sold Separately Unless you already have a spare U.FL to U.FL coaxial we recommend picking up this one
  • 902 to 928 MHz UHF RFID compatibility
  • 1" read range for Murata Rain tags
  • U.FL connector with solderable strain reflief
  • Qwiic mounting hole pattern
  • Schematic
  • GitHub Repo
  • Please contact Murata directly for UHF antenna BOM layout & Reference Design

UHF RFID Ring Antenna Product Help and Resources

Three Quick Tips About Using U.FL

December 28, 2018

Quick tips regarding how to connect, protect, and disconnect U.FL connectors.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #1260322 / about 4 years ago / 1

    Please, this antenna can be also used in SEN-14066 to read WRL-14147 UHF RFID Tags? If yes, it can be better than the internal antenna?

  • ajs256 / about 4 years ago / 1

    I love me some "solderable strain refleifs"!

    (in the features tab, please fix typo)

Customer Reviews

No reviews yet.