Capacitor 4.7uF - SMD (Strip of 10)

This is 10 pack of tiny 4.7µF SMD decoupling capacitors. Each of these capacitors offers a DC voltage rating of 16V and a capacitance tolerance of -20% to +80%. Additionally, these capacitors are 1206 sized, are non-polar, and feature an operation temperature rating of −30°C to +85°C.

Personally, we prefer to use these little caps on our LuMini LED Rings in larger installations to prevent voltage dips when turning on a large load of LEDs all at once.

  • 10x Capacitor 4.7µF - SMD

Capacitor 4.7uF - SMD (Strip of 10) Product Help and Resources

Capacitors

June 19, 2013

Learn about all things capacitors. How they're made. How they work. How they look. Types of capacitors. Series/parallel capacitors. Capacitor applications.

LuMini Ring Hookup Guide

January 17, 2019

The LuMini Rings (APA102-2020) are the highest resolution LED rings available.

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

3 Soldering

Skill Level: Competent - You will encounter surface mount components and basic SMD soldering techniques are required.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.