LED RGB Strip - Addressable, Bare, 1m (APA104)

These are bare addressable 1 meter long 5V RGB LED strips that come packed with 60 APA104s per meter. As these are bare LED strips that have no protective coating, your project won't be water proof but there is access to each APA104 LED and each strip length can be easily modified. You will be able to control each RGB LED individually giving you the ability to create cool lighting effects for your car or perhaps under cabinet lighting in your kitchen! These LED strips are compatible with similar WS2812 and SK6812 addressable LED's.

Note: These come in 1m segments on a reel. They are preterminated with 0.1" spaced 3-pin connectors as well as a 2 wire power connector, as shown in the pictures.

  • Flexible LED strip with external control for each LED pixel
  • High brightness, full-color and fully addressable (cascade, chasing and scanning)
  • Maximum length of 5 meters
  • Example uses include architectural, landscape, and decorative lighting

LED RGB Strip - Addressable, Bare, 1m (APA104) Product Help and Resources

WS2812 Breakout Hookup Guide

July 24, 2013

How to create a pixel string with the WS2812 and WS2812B addressable LEDs!

Addressable LED Strip Hookup Guide

November 23, 2016

Add blinking lights to any holiday decoration with our Holiday Lights Kit using WS2812-based addressable LEDs!

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #1651349 / about 4 years ago / 2

    Hi! I would love to use this for a personal project but the length is far too long to use. I was wondering if it were possible to cut the strip a foot in or so and be able to access the wires in the middle. From the picture, there are black lines which may indicate a good spot to cut between the LEDs. Thank you!

    • Member #752003 / about 3 years ago / 1

      I'm late to the party but yes, you can easily cut these strips. Those black lines are exactly where you want to cut them, that leaves enough of the contact pad on each side to solder to.

Customer Reviews

No reviews yet.