SparkFun Basic Autonomous Kit for Sphero RVR

The SparkFun Basic Autonomous Kit for Sphero RVR provides an expansion set of sensors to the Sphero RVR platform. Based around Raspberry Pi’s small yet powerful Zero W model, the kit provides both global positioning and Vision to the Sphero RVR.

A pan-tilt device allows a camera to not only provide video from the viewpoint of the RVR, but provide the ability to look around it as well. In addition, the Raspberry Pi Zero W and the Camera provide enough power to run most of the machine vision programs that will run on the Raspberry Pi platform.

The GPS board provides global position capabilities to the RVR. Whether you’re setting up a geofence which the RVR must stay inside or mapping where the RVR has been, the board has the accuracy and capability to work for a small object such as the RVR. Pair these items with the already stellar sensor set of the RVR and the device has all the crucial sensing abilities for autonomous mobility. The kit itself comes with all the cables and mounting hardware to mount these boards and devices to the RVR cover plate along with an interface cable connection the Raspberry Pi Zero W to the RVR.

Note: A Sphero RVR is not included with this kit and will need to be purchased separately.

  • Raspberry Pi Zero W (Male Headers Pre-Soldered)
  • SparkFun Servo HAT
  • Raspberry Pi Camera V2
  • GPS Breakout XA1110 (Qwiic)
  • Pi Zero Camera Interface Cable
  • 16GB MicroSD card with custom firmware pre-loaded
  • Pan-Tilt Servo and Hardware Kit
  • All the mounting hardware and cables required for working with the Sphero RVR
  • Raspberry Pi Zero WH
    • 802.11 b/g/n wireless LAN
    • Bluetooth(R) 4.1
    • Bluetooth Low Energy (BLE)
    • 1GHz, single-core CPU
    • 512MB RAM
    • Mini HDMI and USB On-The-Go ports
    • Micro USB power
    • HAT-compatible 40-pin header pins
    • Composite video and reset headers
    • CSI camera connector
  • Servo HAT
    • 16 Servo motor Pin Headers
    • Qwiic Header for Qwiic Interface
    • 4 Pin UART interface
    • MicroUSB B Connector
  • Raspberry Pi Camera Module V2
    • Image Sensor: Sony IMX219
    • Maximum Photo Resolution: 3280 x 2464 pixel
    • Supported Video Resolution: 1080p30, 720p60 and 640x480p90
    • Interface: CSI connector (15cm ribbon cable included)
    • Supported OS: Raspbian (latest version recommended)
  • GPS Breakout XA1110 (Qwiic)
    • 33 tracking/99 acquisition-channel GPS +GLONASS receiver
    • Sensitivity: -165dBm
    • 3m Horizontal Accuracy
    • 10Hz Max Update Rate
    • Time-To-First-Fix:
      • Cold: 35s
      • Warm: 33s
      • Hot: 1s
    • Max Altitude: 10,000m maximum
    • Max G: ≤4
    • Max Velocity: 515m/s
    • Velocity Accuracy: 0.05m/s
    • Time Pulse Accuracy: ± 10ns RMS within 100ms in one pulse
    • 3.3V VCC and I/O
    • Current Consumption: ~25mA Tracking GPS+GLONASS
    • Software Configurable
      • Odometer
      • Spoofing Detection
      • External Interrupt
      • Pin Control
      • Low Power Mode
      • Many others!
    • Supports NMEA and RTCM protocols over UART or I2C interfaces

SparkFun Basic Autonomous Kit for Sphero RVR Product Help and Resources

Qwiic Distance Sensor (VL53L1X, VL53L4CD) Hookup Guide

February 10, 2022

The Qwiic Distance Sensor - VL53L1X is a time of flight sensor that is capable of several modes, as well as having a range of 4M. It's cousin VL53L4CD is also a time of flight sensor with similar characteristics but it has a range of about 1.3M. Let's hook it up and find out just how far away that thing over there is.

Qwiic MUX Hookup Guide

July 19, 2018

Have a bunch of sensors with the same I2C address? Put them on the Qwiic MUX (TCA9548A) to get them all talking on the same bus!

Pi Servo pHAT (v2) Hookup Guide

July 11, 2019

This hookup guide will get you started with connecting and using the Pi Servo pHAT on a Raspberry Pi.

Basic Autonomous Kit for Sphero RVR Assembly Guide

December 12, 2019

Get your Basic Autonomous Kit for Sphero RVR all hooked up with this guide!

Getting Started with the Autonomous Kit for the Sphero RVR

December 13, 2019

Want to get started in robotics? Look no further than the SparkFun autonomous kit for the Sphero RVR! Whether you purchased the Basic or Advanced kit, this tutorial will get you rolling...

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

2 Robotics

Skill Level: Rookie - You will be required to know some basics about motors, basic motor drivers and how simple robotic motion can be accomplished.
See all skill levels


Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.