LulzBot TAZ Modular Print Bed Heater

The LulzBot TAZ Modular 3D Printer Bed System ensures your LulzBot TAZ is going strong for years to come with improved ease-of-maintenance, increased versatility, and better heat uniformity across the bed surface. The 3D printer heated bed system is an easy and smart upgrade to a LulzBot TAZ 3D Printer (compatible with 24-volt versions only, TAZ 3-6).

The LulzBot TAZ Modular 3D Printer Bed is the lower half of the TAZ Modular Print Bed System and features a silicone heat pad laminated to a stainless-steel heat spreader.

NOTE: Users with LulzBot TAZ 3D Printers generations 3 - 5 will need to 3D print adjusted bed corners, and use a soldering iron to transfer or install M3-0.5 x3.8 mm heatset inserts into the new corners. (Files can be found here)

This does not work with the TAZ Pro or Workhorse.

  • LulzBot TAZ Modular Print Bed Heater
  • Wire tie
  • Stainless steel heat spreader for maximizing uniform heat distribution across the print surface.
  • Compatible with all 24-volt LulzBot TAZ 3D Printers (TAZ 3 through TAZ 6).

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.