Nylon LulzBot 3D Printer Enclosure

The Nylon LulzBot 3D Printer Enclosure by galaxG Design World provides an affordable, lightweight solution for keeping your LulzBot TAZ or Mini clean and protected. The transparent, self-sealing, magnetic flap ensures easy access for monitoring print progress and removing printed parts, while the design mobility and material flexibility enable quick and convenient set-up and disassembly. Furthermore, negative effects of warping, such as cracking or splitting, can be minimized through effective heat retention. Separate tools and 3D printed parts are required, see more information below.

  • Set-up and takedown in minutes. Compact and easy to store when not in use.
  • Self-sealing, magnetic front flap provides easy access for part removal, with a built-in transparent window for monitoring print progress.
  • Enclosure does not need to sit on table surface once assembled. Instead, the enclosure is suspended by a 3D printed support piece connected to the top of the printer.
  • Personalize your nylon enclosure by 3D printing the required mounting hardware in your favorite color.
  • Made of heat-resistant rip-stop Nylon material for safety and durability.

Parts Included:

(1) Nylon cover

(2) Fiberglass rods

Diameter: 3.175 mm (0.125 in) Length: 898.525 mm (35.375 in) (2) Fiberglass rods

Diameter: 3.175 mm (0.125 in) Length: 996.95 mm (39.25 in) (8) 3D printed plastic rod tips

Additional Parts Required:

(1) Rod Bracket 3D Model STL Format (not included, print yourself)

TAZ

(1) TAZ Support 3D Model STL Format (not included, print yourself)

Mini

Note: Early LulzBot Mini users v1.03 or earlier will need to print this replacement spool arm: Spool Arm Mini 3D Model STL Format (not included, print yourself)

(1) Mini Bottom 3D Model STL Format (not included, print yourself)

(1) Mini Top 3D Model STL Format (not included, print yourself)

Tools Needed:

(1) Scissors for cutting quick tie

(1) 4 mm Allen Hex Wrench for Mini

Optional: Sanding paper or file for adjusting fit of parts as needed

Recommended Operating Dimensions:

Dimensions = Width x Length X Height

850.9 mm x 850.9 mm x 749.3 mm (33.5 in x 33.5 in x 29.5 in)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.