SparkFun gator:RTC - micro:bit Accessory Board

The gator:RTC is a supplemental data logging tool to be used in conjunction with the gator:log, part of SparkFun's gator:bit series of gator-clippable accessories designed for easy interface with the micro:bit or other microcontrollers. This tool allows a student to focus more on the experiment than watching a thermometer or stopwatch.

At its core is a RV-3028 real time clock (RTC) module from Micro Crystal, using a convenient I²C bus interface. The module enables you to track the year, month, date, weekday, hours, minutes, and seconds. It also includes an external event input with a handy time stamp function. It is extremely low power, running at about 40-60nA at 3V. The gator:RTC provides four pads for power and data and a built-in, rechargeable 3V lithium coin cell battery.


The micro:bit is a pocket-sized computer that lets you get creative with digital technology. Between the micro:bit and our shield-like bit boards you can do almost anything while coding, customizing and controlling your micro:bit from almost anywhere! You can use your micro:bit for all sorts of unique creations, from robots to musical instruments and more. At half the size of a credit card, this versatile board has vast potential!


  • RV-3028 RTC module
    • I²C bus interface
    • Tracks year, month, date, weekday, hours, minutes, and seconds
    • External event input with time stamp function
    • Low power: 40-60nA at 3V
  • Four pads for power and data
  • Rechargeable 3V lithium coin cell battery

SparkFun gator:RTC - micro:bit Accessory Board Product Help and Resources

Getting Started with the micro:bit

September 2, 2021

The BBC micro:bit is a compact, powerful programming tool that requires no software installation. Read on to learn how to use it YOUR way!

SparkFun gator:bit v2 Hookup Guide

January 31, 2019

The gator:bit v2 is a breakout board for the BBC micro:bit. The gator:bit exposes almost every pin on the micro:bit to clippable pad with circuit protection. It also has as built-in addressable LEDs and a built-in buzzer.

SparkFun gator:RTC Hookup Guide

September 5, 2019

The gator:RTC is an I2C based, real-time clock (RTC) for keeping time while your micro:bit isn't powered. This tutorial will get you started using the gator:RTC with the micro:bit platform.

Wireless Remote Weather Station with micro:bit

May 11, 2020

Monitor the weather without being exposed to it through wireless communication between two micro:bits using the radio blocks! This is useful if your weather station is installed in a location that is difficult to retrieve data from the OpenLog. We will also explore a few different ways to send and receive data.

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.