×

SparkFun will be closed on Tuesday, December 24th, and Wednesday, December 25th, in observance of the Christmas holiday. Any orders qualifying for same day shipping placed after 2:00 p.m. (MST) on Monday, December 23rd, will be processed on Thursday, December 26th, when we return to regular business hours. Wishing you a safe and happy holiday from all of us at SparkFun!

Please note - we will not be available for Local Pick up orders from December 24th-December 27th. If you place an order for Local Pick-Up we will have those ready on Monday, December 30th.

Creative Commons images are CC BY 2.0

SparkFun gator:science Kit for micro:bit

As part of SparkFun's gator:bit series of alligator-clippable accessories, the SparkFun gator:science Kit includes all of the current sensor-related gator:boards to get started playing with the SparkFun gator:bit ecosystem. It includes seven micro:bit accessory boards to expand the functionality & your ability to experiment right out of the box along with the latest revision of the gator:bit; an all-in-one “carrier” board for your micro:bit that provides you with a fully functional development and prototyping platform. This kit is recommended for all users, from beginners to engineers and does not require any soldering at all!

Inside this kit you will find a gator:microphone audio board, gator:UV ultraviolet sensor, gator:soil moisture sensor, gator:environment CCS811 and BME280 sensor, gator:particle biometric sensor, gator:RTC (real time clock), and gator:log data logger. Additionally, we've also included a SparkFun gator:bit V2.0, alligator cables, and a 1GB microSD card and USB adapter! This all-in-one kit makes it easy to add sensors to micro:bits in the classroom or educational setting, just add micro:bits.


The micro:bit is a pocket-sized computer that lets you get creative with digital technology. Between the micro:bit and our shield-like bit boards you can do almost anything while coding, customizing and controlling your micro:bit from almost anywhere! You can use your micro:bit for all sorts of unique creations, from robots to musical instruments and more. At half the size of a credit card, this versatile board has vast potential!


Note: The SparkFun gator:bit does NOT include a micro:bit board. The micro:bit will need to be purchased separately.

SparkFun gator:science Kit for micro:bit Product Help and Resources

SparkFun gator:environment Hookup Guide

June 13, 2019

The gator:environment combines two I2C sensors for temperature, humidity, pressure, eCO2, and eTVOC values. This tutorial will get you started using the gator:environment with the micro:bit platform.

SparkFun gator:microphone Hookup Guide

June 13, 2019

The gator:microphone is an I2C sensor for detecting sound with an electret microphone. This tutorial will get you started using the gator:microphone with the micro:bit platform.

SparkFun gator:particle Hookup Guide

June 13, 2019

The gator:particle is an I2C heart-rate monitor and pulse oximeter that can be used as a particle sensor. This tutorial will get you started using the gator:particle with the micro:bit platform.

SparkFun gator:log Hookup Guide

September 5, 2019

The gator:log is a serial communication based data logger. This tutorial will get you started using the gator:log with the micro:bit platform.

SparkFun gator:soil Hookup Guide

June 13, 2019

The gator:soil is analog soil moisture sensor. This tutorial will get you started using the gator:soil with the micro:bit platform.

How to Create a MakeCode Package for Micro:Bit

April 16, 2019

Learn how to develop code blocks for the Micro:bit in Microsoft MakeCode!

Getting Started with the micro:bit

September 2, 2021

The BBC micro:bit is a compact, powerful programming tool that requires no software installation. Read on to learn how to use it YOUR way!

SparkFun gator:RTC Hookup Guide

September 5, 2019

The gator:RTC is an I2C based, real-time clock (RTC) for keeping time while your micro:bit isn't powered. This tutorial will get you started using the gator:RTC with the micro:bit platform.

SparkFun gator:UV Hookup Guide

September 5, 2019

The gator:UV is an I2C based UV sensor. This tutorial will get you started using the gator:UV with the micro:bit platform.

SparkFun gator:bit v2 Hookup Guide

January 31, 2019

The gator:bit v2 is a breakout board for the BBC micro:bit. The gator:bit exposes almost every pin on the micro:bit to clippable pad with circuit protection. It also has as built-in addressable LEDs and a built-in buzzer.

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

2 Programming

Skill Level: Rookie - You will need a better fundamental understand of what code is, and how it works. You will be using beginner-level software and development tools like Arduino. You will be dealing directly with code, but numerous examples and libraries are available. Sensors or shields will communicate with serial or TTL.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.