×

SparkFun will be closed on Tuesday, December 24th, and Wednesday, December 25th, in observance of the Christmas holiday. Any orders qualifying for same day shipping placed after 2:00 p.m. (MST) on Monday, December 23rd, will be processed on Thursday, December 26th, when we return to regular business hours. Wishing you a safe and happy holiday from all of us at SparkFun!

Please note - we will not be available for Local Pick up orders from December 24th-December 27th. If you place an order for Local Pick-Up we will have those ready on Monday, December 30th.

Ultra-Small UHF RFID Tag Rain - 10 Pack

The 'Rain' ultra-small UHF RFID tags from Murata are really exciting because of their fantastically small size -- they're just a 1.25 mm square with a height of 0.55 mm! The tag's tiny composure makes it really well suited to attaching to small or organically-shaped objects with a little bit of glue or epoxy. So what can you do with a small RFID tag? Strapping one to the tip of a Nerf dart to tell if you've hit the target or sounding the alarm if someone removes a trinket from your desk is just the tip of the iceberg.

These tags operate in the UHF (865MHz to 928MHz) band and contains a 96-bit EPC field that is programmable by the user. Using a reader like the M6E Nano with the UHF Ring Antenna will allow you to read/write multiple tags at a range of up to an inch!

To recap, these tags are great for tiny close-range identification, just be sure not to misplace them or you might never find them again!

  • 10x UHF RFID Tags
  • 1.25 mm square by 0.5 mm height
  • 96-bit user-programmable EPC field
  • UHF band (865 - 928 MHz)
  • Simultaneous read capable with compatible readers (like M6E Nano)
  • 1 inch read/write range with UHF Ring Antenna

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.