Nordic Semiconductor Thingy:91™ Multisensor Prototyping Kit

The Nordic Thingy:91 is an easy-to-use battery-operated prototyping platform for cellular IoT using LTE-M, NB-IoT and GPS. It is ideal for creating Proof-of-Concept (PoC), demos and initial prototypes in your cIoT development phase.

Thingy:91 is built around the nRF9160 SiP and is certified for a broad range of LTE bands globally, meaning the Nordic Thingy:91 can be used just about anywhere in the world. The cellular communication can be interleaved elegantly with GPS positioning acquisition making it perfect for sophisticated asset-tracking product ideas. The kit comes preloaded with a sophisticated asset tracking application.

The kit is packed with a multitude of sensors for motion, impact, air quality and much more. The nRF Connect SDK supports Thingy:91 and there are examples for all sensors and connectivity functionality.

There is an nRF52840 multiprotocol SoC on the Thingy:91. This offers the option of adding Bluetooth Low Energy connectivity to your project ideas.

The Nordic Thingy:91 comes complete with a global use SIM card from iBasis that has a free 10 MB data plan to get you up and running immediately. The Thingy:91 and SIM can be provisioned and monitored using nRF Connect for Cloud which is Nordic Semiconductor’s cloud demonstration, evaluation and test platform.

  • Battery-operated prototyping platform for the nRf9160 SiP
  • 700MHz to 900MHz + 1710MHz to 2200MHz LTE band support
  • CE, FCC certifications
  • nRF52840 multiprotocol system on a chip (SoC)
  • LTE-M/NB-IoT/GPS antennas
  • Nano/4FF SIM card slot
  • User-programmable button and RGB LEDs
  • Environmental sensor for temperature, humidity, air quality, and air pressure
  • Color and light sensor
  • Low-power accelerometer and high-g accelerometer
  • Buzzer
  • 4 x NMOS transistors for external DC motors or LEDs
  • Rechargeable Li-Po battery with 1440mAh capacity.
  • nRF9160 SiP
    • Multimode LTE-M/NB-IoT modem
    • GCF certified for global operation
    • 700MHz to 2200MHz LTE band support
    • 23dBm output power
    • GPS
    • eDRX and PSM power-saving modes
    • Coverage enhancement modes
    • Single-pin 50‎Ω antenna interface
    • UICC interface
  • nRF52840 WLCSP
    • Board controller
    • Bluetooth LE and NFC support
    • Arm® Cortex®-M4F @ 64MHz
    • 1MB flash & 256kB RAM
    • USB

Nordic Semiconductor Thingy:91™ Multisensor Prototyping Kit Product Help and Resources

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.