Signal Conditioning LTCC Balun Bandpass Filter, 690 to 1570 MHz

Mini-Circuits BLFCV Ceramic Balance Filters are hermetically sealed bandpass filters offering small size, temperature stability, and LTCC construction. Mini-Circuits BLFCV Ceramic Balance Filters come in 690MHz to 1570MHz frequency range with 50Ω impedance. Applications include 5G, ISM, and cellular.

  • Frequency Range: 690 MHz to 1570 MHz
  • Impedance: 50 Ohms
  • Termination Style: SMD/SMT
  • Package/Case: JV1210C-4
  • Minimum Operating Temperature: -55C
  • Maximum Operating Temperature: +105C
  • Insertion Loss: 3 dB

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.