×

SparkFun will be closed Nov. 28th and Nov. 29th in observance of Thanksgiving. Any orders qualifying for same day shipping placed after 2:00 p.m. MST on Wednesday, Nov 27th will be processed on Monday, Dec 1st. Wishing you a safe and happy holiday weekend from all of us at SparkFun!

Heat Pipe Bending Tool - 4mm

Advanced Thermal Solutions Heat Pipe Bending Tools are precision engineering tools designed to provide engineers and technicians with accurate and thermally reliable round heat pipe bends. The tools provide users the ability to apply the right amount of leverage and torque in order to get the right bend. They also prevent the user from overbending heat pipes and reducing their thermal performance. To use the tool, simply set the measuring arm to the length of the target heat pipe and screw down the appropriate bend radius.

ATS Heat Pipe Bending Tools support bending angles from 10° to 170° and work with all ATS round heat pipes as well as other manufacturers' pipes within ATS size ranges. The tools are available in versions for 4mm, 6mm, and 8mm round heat pipes with radius bend options.

These pipe bending tools are made from aluminum and hard anodized for durable, long-term use. They can be mounted to lab benches, vices, production workstations, and other fixtures.

  • Made from aluminum and hard anodized for durable, long-term use
  • Allows for a smooth, accurate bending motion to reduce marks on the tube
  • Supports bending angles from 10° to 170°
  • Any round heat pipe size in the ATS heat pipe family can be used
  • Other manufacturers' round heat pipes may be used, providing they are within the same size ranges as ATS pipes
  • Easy to use: Simply set the measuring arm to the length of the target heat pipe and screw down the appropriate bend radius
  • Mountable to lab benches, vices, production workstations, and other fixtures

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.