pi-top FHD Touch Display

A versatile 11.6” touchscreen monitor for pi-top and Raspberry Pi

Bring the power of touch to Raspberry Pi

Code and create using the touch of your finger with the pi-top FHD Touch Display. Light and thin, it is compatible with a wide array of devices, including the Raspberry Pi and pi-top [4].

Unleash your creativity

The pi-top FHD Touch Display is both mobile and desktop-ready. Connect it to your Raspberry Pi or pi-top [4] to turn them into a tablet, add the pi-top Bluetooth Keyboard to use it as a laptop, or add a visual display for your maker projects.

Plug & play 10-point touch display

A high-quality 11.6” touch display, full HD 1080p resolution, ≥80° viewing angle. Gesture support works out-of-the-box with pi-topOS, allowing you to use the touch display as a control interface for your own projects as well as a standard ‘mouse mode’.

Compatible with a wide array of devices

Connect your pi-top FHD Touch Display to pi-top [4] using the Display Cable. It also works with your Raspberry Pi, PC or Apple Device using the included Display Adaptor.

  • 1x FHD Touch Display
  • 1x Display Adapter

Technical specifications

  • Size & Resolution

    • 11.6" | 1080(h)x1920(w) | 190ppi
  • Features

    • 10-Point capacitive touch
    • IPS (>80° viewing angle)
  • Connectivity

    • USB-C 5V/3A input
    • HDMI 1.4 Type-A input
    • USB-A 2.0, 5V/3A output

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.