×

SparkFun will be closed on Tuesday, December 24th, and Wednesday, December 25th, in observance of the Christmas holiday. Any orders qualifying for same day shipping placed after 2:00 p.m. (MST) on Monday, December 23rd, will be processed on Thursday, December 26th, when we return to regular business hours. Wishing you a safe and happy holiday from all of us at SparkFun!

Please note - we will not be available for Local Pick up orders from December 24th-December 27th. If you place an order for Local Pick-Up we will have those ready on Monday, December 30th.

SparkFun Jetson Nano Basic Kit with Power Supply

So, you currently have, in your possession, a Jetson Nano™ from NVIDIA® (or you're at least planning on picking one up in the near future). What's next? The SparkFun Jetson Nano Basic Kit provides you with all of the essential parts needed to start new projects with your Jetson Nano.

There are a number of parts provided with this kit but it all needs to start with a 32GB microSD card with Adapter. The Jetson Nano Developer Kit uses a microSD card as a boot device and for main storage. It’s important to have a card that’s not just fast but also large enough for all of your projects; the minimum recommended being a 32GB UHS-1 card.

You’ll also need to power the Jetson with a reliable power supply that can deliver 5V⎓4A at the Developer Kit’s barrel jack port. With this version of the SparkFun Jetson Nano Basic Kit, we have included a 5V, 4A power supply for established and stationary applications. This included power supply makes this kit out to be the more economical choice to our battery pack option.

Also included with this kit are a one meter HDMI cable, a two-in-one WiFi and Bluetooth adapter, and a 2-pin Jumper.

Note: This variation of the SparkFun Jetson Nano Basic Kit does not include a Jetson Nano in any form. This board will need to be purchased separately.

SparkFun Jetson Nano Basic Kit with Power Supply Product Help and Resources

Adding WiFi to the NVIDIA Jetson

April 23, 2020

Step by step instructions for setting up and installing the Edimax N150 USB WiFi/BLE adapter on your NVIDIA Jetson Nano

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.