SQFMI Watchy Kit & Case

SQFMI Watchy Kit and Case is a fully open-source and customizable E-Ink watch. The SQFMI Watchy Kit features an ESP32-PICO-D4 at its core, with built-in WiFi/Bluetooth LE and compatibility with Arduino, MicroPython, and ESP-IDF. The Watchy has an e-paper display with 200x200 pixel resolution, glare-free visibility under bright sunlight, a nearly 180-degree view angle, and ultra-low power consumption.

The SQFMI Watchy includes an assembled printed circuit board, battery, double-sided tape, wrist strap, and injection-molded plastic enclosure along with an E-Ink display. Assembly required.

  • Powered by ESP32
  • Open source hardware and software
  • E-Paper display with 200x200 pixel resolution
  • 46mm Length, 35.5mm width, 9.5mm height dimensions
  • 13g Weight

SQFMI Watchy Kit & Case Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

3 DIY

Skill Level: Competent - You might need to break out the power tools. Nothing beyond a power drill or rotary tool should be required, but you might have a hard time with just a screwdriver and hammer. Cutting holes into plastic or metal might be required.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.