MIKROE 4-20mA R Click

MIKROE 4-20mA R Click is an add-on board in mikroBUS form factor which serves as a receiver in a 4-20mA current loop standard. It features INA196 current shunt monitor, MCP3201 12-bit ADC as well as TPS61041 DC/DC boost converter. It receives output current (4-20mA) from transmitter and converts it into a voltage (0.4-2V). This voltage is converted into a 12-bit data signal in the MCP3201 A/D converter and sent via mikroBUS™ SPI lines. Together with 4-20mA T Click™ this board forms a complete 4-to-20mA current loop standard. It is designed to use either 3.3V or 5V power supply.

  • Interface: GPIO, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V or 5V

MIKROE 4-20mA R Click Product Help and Resources

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.