MIKROE Fingerprint 3 Click Bundle

MIKROE Fingerprint 3 Click bundle - Build a capacitive fingerprint scanner solution with a two-color ring indicator. This bundle allows users to secure their projects with a biometric all-in-one fingerprint sensor that will make fingerprint detection and verification super simple.

Fingerprint 3 Click is an adapter Click board™ that simplifies the connection of add-on boards to the mikroBUS™ socket. This Click board™ represents a small-size PCB that can be connected to the mikroBUS™ socket like any other Click board™, with a 1x6 1.0mm pitch vertical type wire to board connector placed on itself. Each of the header pins is corresponding to a pin on the mikroBUS™ socket being used such as UART lines (TX, RX), 3V3 power supply, finger detection signal and Ring LED enable for GROW R503 module, and ground. This Click board™ allows easy pin access and manipulation while retaining a perfect connection quality at all times.

Fingerprint processing includes two parts: fingerprint recording and fingerprint matching. The first step is the initialization of all the necessary drivers, peripherals, and pins. At power-on, it takes about 200ms for initialization, and during this period the module can’t accept any commands. This is followed by checking the sensor and verifying the module password, after which, if everything is done correctly, the creation of a new fingerprint pattern begins. The user needs to enter the finger two times. The system will process the two-time finger images, generate a template of the finger based on processing results, and store the template. When matching, a user enters the finger through an optical sensor, and the system will generate a template of the finger and compare it with templates of the finger library. In both circumstances, the system will return the matching result, success, or failure. This can also be seen in an example code that contains easy to use functions that may be used as a reference for further development.

The Fingerprint 3 Click communicates with MCU using the UART interface with the default baud rate of 57600bps for the data transfer, while the GPIO pins on this Click board™ are used for finger detection and ring indicator LED enable. Ring indicator LED light labeled as VD can be enabled by toggling the signal routed to the RST pin on the mikroBUS™, while the signal routed to the INT pin on the mikroBUS™ represents an interrupt and indicates detection of a finger on the module. When the indicator glow with purple color, that means the module is in its Stand-By mode and waits for a finger to be pressed. In addition to purple, the module can also glow blue or red, which indicates the correctness of the fingerprint match (blue indicates that a pair is found, while red indicates that a pair was not found).

This Click board™ is designed to be operated only with a 3.3V logic voltage level. A proper logic voltage level conversion should be performed before the Click board™ is used with MCUs with different logic levels. However, the Click board™ comes equipped with a library that contains easy to use functions and an example code that can be used as a reference for further development.

The Fingerprint Sensor with Two-Color LED Ring (GROW R503) is a capacitive fingerprint sensor module scanner with a two-color ring indicator from Hangzhou Grow Technology Co., Ltd. designed with the intention to be used as an extension of development boards and placed remotely on Fingerprint 3 Click. The module is designed in a circular shape with a diameter of 28mm. It's important to mention that this module represents an integrated image collecting and algorithm chip together.

GROW R503 module has an image buffer and six feature file buffers. Important note for users is that all buffer contents are not saved after power failure. A fingerprint pattern template can be composed of 2-6 feature files. If the composite template has more characteristic files, the fingerprint pattern template has the better the quality. The enclosure of the module is dust resistant but not waterproof with ring indicator LED light controlled by command, and it has a high recognition rate and the flexibility to adapt on different conditions of human finger whether it’s dry, wet, a person of different ages.

BOARD:

  • Interface: UART
  • Compatibility: mikroBUS™
  • Dimensions: 28.6 x 25.4mm
  • Input Voltage: 3.3V

SENSOR:

  • Connector: MX1.0--6P
  • Thread: M25
  • Product External Diameter: 28mm
  • Inner Diameter: 23.5mm
  • Height: 19mm
  • Operating Range: -20 to +60°C
  • Supply Voltage: 3.3V
  • Image Acquiring Time <0.2sec
  • Image Resolution: 508dpi
  • Template Size: 768bytes

MIKROE Fingerprint 3 Click Bundle Product Help and Resources

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.